Using as a coordinator connected to a Verasys Smart Building Hub SBH200 - Verasys - LIT-12014167 - LC-TMR100-0 - Wireless Device - TMR Series Wireless Router Installation Guide - 4.2

Verasys TMR Series Wireless Router Installation Guide

Brand
Verasys
Product name
TMR Series Wireless Router Installation Guide
Document type
Installation Guide
Document number
LIT-12014167
Version
4.2
Revision date
2023-09-06
Language
English

Procedure

  1. Mount the TMR in a location of your choice. See Location considerations.
  2. Choose a method to connect the TMR to the SBH200. The SBH200 only supports one connection method at a time.
    • Connect the TMR to the SBH200 using the RJ-12 connector.
    • Connect the TMR to the SBH200 using TMR's 4 pin terminal connection to the SBH200 System Bus connector.
    Note: The SBH200 provides power for the TMR when it is plugged into the RJ-12 jack.
  3. Set the System Bus EOL (End-Of-Line) switch as required. For more information, refer to the Verasys BACnet MS/TP Communications Technical Bulletin (LIT-12012362).
    Figure 1. TMR wired to SBH200 with a RJ-12 cable