Specification | Description |
---|---|
Product code number: | LC-TMR100-0, TMR Wireless Router, 100mW (20dBm), North America |
Power supply input |
1.5 VA maximum power consumption by: 15 VDC with cable connected to a compatible field controller Or 24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, power supply Class 2. |
Addressing | Rotary switches, field adjustable |
Wireless band | Direct-Sequence Spread-Spectrum, 2.4 GHz ISM Bands |
Transmission power |
TMR version: LC-TMR100-0, North America 100mW (20dBm) maximum (selectable) |
Transmission
range
Note: Site and installation conditions have an impact on
the actual reliable range.
|
TMR version: LC-TMR100-0, North America 250 ft (75 m) typical at 100mW (10dBm) 1000 ft (304.8 m) maximum line-of-sight at 100mW (20dBm) |
Ambient conditions |
Operating: -40°C to 75°C (-40°F to
167°F), 5% to 95% RH, Noncondensing Storage: -40°C to 85°C (-40°F to 185°F), 5% to 95% RH, Noncondensing |
Materials | White plastic housing with Plenum rating per UL2043, UL94-5VA Flammability Rating |
Terminations | RJ-12 plug or 4-pin terminal |
Dimensions (H x W x D) | 127 mm x 85.7 mm x 31.75 mm (5 in. x 3-3/8 in. x 3/4 in.) |
Mounting |
Conduit: 1/2 in. trade size Electrical Mechanical Tubing (EMT) connector Screw mounted: Wall or Gang Box Flat surface mounted: Hook-and-loop fastener |
Shipping weight | 0.387 kg (0.852 lbs) |
Purpose of control | Operating control |
Device limits | Wireless connectivity of up to 35 devices per TMR Coordinator connected to Verasys System (SBH) or Zone bus (VZC) |
Construction of control and whether the control is electronic |
Independently mounted
|
TYPE 1 or TYPE 2 action |
TYPE 1
|
External pollution situation |
Pollution degree 2
|
Rated impulse voltage | 330 V |
15 VDC External power supply (Not required if module is provided/shipped with power supply) |
Intended for connection to Johnson Controls field controllers that support the standard Johnson Controls SA Bus implementation |
Product model | ZFR18 |
Compliance |
United States: UL 60730-1, UL Standard for Standard for Automatic Electrical Controls for Household and Similar Use, Part 1: General Requirements; Energy Management Equipment. Plenum rated per UL2043 UL94-5VA Flammability Rating FCC Compliant to CFR47, Part 15, Subpart B, Class A Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters Transmitter Identification TMR: FCC: OEJ-ZFRRADIO |
Canada: CAN/CSA-E60730-1:15, Canadian Standard For Automatic electrical controls for Household and Similar use — Part 1: General requirements; Energy Management Equipment. Industry Canada (IC) Compliant to Canadian ICES-003, Class B Limits Industry Canada (IC) RSS-210 Transmitter Identification TMR: 279A-ZFRRADIO |
|
|
Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ |
|
Mexico: La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada. The operation of this equipment is subject to the following two conditions: (1) it is possible that this equipment or device may not cause harmful interference, and (2) this equipment or device must accept any interference, including interference that may cause undesired operation. |
|
Brazil: According to application guidance "INSTRUMENTODE GESTÃO DOC.IG/06 - v.02 DATA: 15/10/2006" Para atender os limites de radiofrequencia estabelecidos, a distância entre a antena ou antenas e o usuário não deve ser inferior a 20cm. To comply with RF exposure limits established, the distance between the antenna or antennas and the user should not be less than 20 cm. Para consultas, visite: http://www.anatel.gov.br |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products. |