The following table contains a list of the related Verasys documents. Refer to https://docs.johnsoncontrols.com/bas/home for more information.
| Information | Document title | LIT or Part No. |
|---|---|---|
| Using the SBH user interface for tenant users | Verasys Tenant User Guide | LIT-12013613 |
| Verasys overview | Verasys System Product Bulletin | LIT-12012342 |
| Overview of Verasys system components, features, and operating modes | Verasys System Operation Overview Technical Bulletin | LIT-12012370 |
| Overview of Verasys BACnet MS/TP communication | Verasys BACnet MS/TP Communications Technical Bulletin | LIT-12012362 |
| BACnet MS/TP device integration into Verasys | Verasys BACnet MS/TP Integration Technical Bulletin | LIT-12013606 |
| Installing the SBH | Verasys Smart Building Hub (SBH) Installation Guide SBH300 | LIT-12014293 |
| SBH network and IT guidance | Verasys Smart Building Hub (SBH) Network and IT Guidance Technical Bulletin | LIT-12012324 |
| BACnet over IP integration | Verasys BACnet over IP Integration User Guide | LIT-12013287 |
| Verasys Enterprise overview | Verasys Enterprise Product Bulletin | LIT-12013647 |
| Using the Verasys Enterprise user interface | Verasys Enterprise Configuration and User Guide | LIT-12012995 |
| Verasys Enterprise security and IT overview | Verasys Enterprise Security and IT Guide | LIT-12013026 |
| Wireless system overview |
Verasys TMR Series Wireless Best Practices |
LIT-12014163 |
| Installing Verasys controllers | Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide | Part No. 24-10143-1248 |
| Verasys Zone Coordinator (VZC) Installation Guide | Part No. 24-10143-1280 | |
| Verasys Equipment Controller (VEC) Installation Guide | Part No. 24-10143-1272 | |
| Verasys Input/Output Module (IOM) Installation Guide | Part No. 24-10143-1256 | |
| Verasys ZEC510 VAV Controllers Installation Guide | Part No. 24-10143-01485 | |
| Verasys 18 Point 240 VAC Application Controller Installation Guide | Part No. 24-10143-01507 | |
| Verasys 32 Point 24 VAC Application Controller Installation Guide | Part No. 24-10143-01515 | |
| Verasys 18 Point 24 VAC Application Controller Installation Guide | Part No. 24-10143-01477 | |
| Verasys Input/Output Module Installation Guide | Part No. 24-10143-01736 | |
| Verasys TMR Series Wireless Router Installation Guide | LIT-12014167 | |
| Using Verasys applications | VEC100 Generic RTU Controller, Modulated Heating and Modulated Cooling Application Note | LIT-12013484 |
| VEC100 Generic RTU Controller, Modulated Heating and Staged Cooling Application Note | LIT-12013361 | |
| VEC100 Generic RTU Controller, Staged Heating and Modulated Cooling Application Note | LIT-12013485 | |
| VEC100 Generic RTU Controller, Staged Heating and Staged Cooling Application Note | LIT-12013443 | |
| VEC100 Generic RTU Heat Pump Controller Application Note | LIT-12013452 | |
| Verasys Airwall Agent for Windows Application Note | LIT-12014307 | |
| Verasys Constant Volume Controller Application Note | LIT-12013067 | |
| Verasys Input Output Module Application Note LC-VAC1002-0 | LIT-12012992 | |
| Verasys Lighting Controller Application Note | LIT-12012524 | |
| Verasys Sideloop Controller Application Note | LIT-12013364 | |
| Verasys Simple Boiler Controller Application Note | LIT-12014166 | |
| Verasys System Changeover Bypass Zoning System Design Application Note | LIT-12012331 | |
| List of alarms from Verasys controllers | Verasys Alarms Summary Technical Bulletin | LIT-12013648 |