Features and benefits - Verasys - LIT-12012371 - LC-SBH300-0 - Building automation software - Verasys System - 5.1
Verasys System User Guide
- Product
- Building Automation Systems > Building Automation Systems > Verasys System
- Document number
- LIT-12012371
- Version
- 5.1
- Revision date
- 2024-03-11
- Product status
- Active
- Simple and intuitive BAS:
- Provides access to all
identifiable and supported devices with simple,
configurable commissioning.
-
Zero-Trust Encrypted
Cybersecurity:
-
Ensure your building is
secure with industry-leading cybersecurity through
Tempered Networks Airwall technology.
- Remote access:
- When using the Connected
Verasys option (LC-SBH300-0C or LC-SBHPNL-01C)
through Enternet or Wi-Fi Client, you can
access device information with any supported web
browser through
Airwall.
-
Wi-Fi and hardwired local
connectivity:
-
Commission, configure and
access building automation equipment through
Wi-Fi-enabled smart devices or laptops. Hardwired
option is also available.
-
BACnet MS/TP
Integration:
-
Add third-party devices into
the Verasys ecosystem through industry standard
BACnet MS/TP integration.
-
Wireless solutions:
-
Use the Verasys transparent
MS/TP wireless network (TMR) to wirelessly connect
devices in a Verays system. This feature is also
valid for BACnet MS/TP integration of third-party
equipment.
- Alarm notifications:
- When your device is connected to the Internet, you can
configure email alerts for alarms.
- Facility view:
- Facility view provides a quick
overview of each facility and can intuitively
change the working conditions of the
facility.
-
Over-the-air firmware
updates:
-
Ensure your Smart Building
Hub (SBH) and Johnson Controls rooftop equipment
is at the latest firmware through automated
updates of the latest features as well as bug
fixes and security updates.
-
Backup and restore:
-
You can backup and restore
Smart Equipment devices in the system. Store the
backup files on the SBH or download the file to
any smart mobile device or computer connected to
the SBH.
- Data share:
- Facilitates the sharing of
meaningful data between supported smart system
components.
- Advanced features:
- You can view alarms, events,
and trends. You can also export trends into CSV
file format, modify schedules, and commission
devices.
- Schedule sync:
- You can view the synchronized schedules
between different smart system components and
access them for monitoring and editing from a
single view.
-
Enterprise
connectivity:
-
Verasys Enterprise is a
cloud-based solution that provides a multi-site
aggregation of equipment, data, alarms, setpoints,
and schedules to authorized users. The enterprise
application provides a detailed view of an
enterprise and the information that is required to
manage HVAC, lighting, energy, and input and
output data for customers who have large building
portfolios.
- Home screen with graphics:
- You can view high-level
information about the device with this feature. It provides key
information about the controlled device for normal
operation. Also, certain devices under the Verasys
ecosystem provide a graphical display of the HVAC
equipment.