Features and benefits - Verasys - LIT-12012371 - LC-SBH300-0 - Building automation software - Verasys System - 5.1

Verasys System User Guide

Product
Building Automation Systems > Building Automation Systems > Verasys System
Document type
User Guide
Document number
LIT-12012371
Version
5.1
Revision date
2024-03-11
Product status
Active
Simple and intuitive BAS:
Provides access to all identifiable and supported devices with simple, configurable commissioning.
Zero-Trust Encrypted Cybersecurity:
Ensure your building is secure with industry-leading cybersecurity through Tempered Networks Airwall technology.
Remote access:
When using the Connected Verasys option (LC-SBH300-0C or LC-SBHPNL-01C) through Enternet or Wi-Fi Client, you can access device information with any supported web browser through Airwall.
Wi-Fi and hardwired local connectivity:
Commission, configure and access building automation equipment through Wi-Fi-enabled smart devices or laptops. Hardwired option is also available.
BACnet MS/TP Integration:
Add third-party devices into the Verasys ecosystem through industry standard BACnet MS/TP integration.
Wireless solutions:
Use the Verasys transparent MS/TP wireless network (TMR) to wirelessly connect devices in a Verays system. This feature is also valid for BACnet MS/TP integration of third-party equipment.
Alarm notifications:
When your device is connected to the Internet, you can configure email alerts for alarms.
Facility view:
Facility view provides a quick overview of each facility and can intuitively change the working conditions of the facility.
Over-the-air firmware updates:
Ensure your Smart Building Hub (SBH) and Johnson Controls rooftop equipment is at the latest firmware through automated updates of the latest features as well as bug fixes and security updates.
Backup and restore:
You can backup and restore Smart Equipment devices in the system. Store the backup files on the SBH or download the file to any smart mobile device or computer connected to the SBH.
Data share:
Facilitates the sharing of meaningful data between supported smart system components.
Advanced features:
You can view alarms, events, and trends. You can also export trends into CSV file format, modify schedules, and commission devices.
Schedule sync:
You can view the synchronized schedules between different smart system components and access them for monitoring and editing from a single view.
Enterprise connectivity:
Verasys Enterprise is a cloud-based solution that provides a multi-site aggregation of equipment, data, alarms, setpoints, and schedules to authorized users. The enterprise application provides a detailed view of an enterprise and the information that is required to manage HVAC, lighting, energy, and input and output data for customers who have large building portfolios.
Home screen with graphics:
You can view high-level information about the device with this feature. It provides key information about the controlled device for normal operation. Also, certain devices under the Verasys ecosystem provide a graphical display of the HVAC equipment.