UL Standard - Verasys - LC-SBH300-0C - LC‑SBHPNL-01 - LC-SBH300-0 - Network gateway - Smart Building Hub

Verasys Smart Building Hub (SBH300) Quick Start Guide

Product
Network and Communications > Gateways and Routers > Smart Building Hub
Document revision
C
Revision date
2024-03-28
Product status
Discontinued
docpartnumberlabel
Part No.
Part number
A16381V57K
Table 1. UL60730-1 UL Standard
Information Description
Purpose of control Operating Control (Optional If Marked On Product)
Construction of control and whether the control is electronic Independently mounted
TYPE 1 or TYPE 2 action TYPE 1
External Pollution Situation Pollution Degree 2
RATED IMPULSE VOLTAGE 330 V
24 V External Power Supply

24 Vac

24 Vdc

SELV; Class 2 or LPS (Limited Power Source) ITE Equipment Power Supply