Technical specifications - Verasys - LC-SBH300-0C - LC‑SBHPNL-01 - LC-SBH300-0 - Network gateway - Smart Building Hub

Verasys Smart Building Hub (SBH300) Quick Start Guide

Product
Network and Communications > Gateways and Routers > Smart Building Hub
Document type
Quick Start Guide
Document revision
C
Revision date
2024-03-28
Product status
Active
docpartnumberlabel
Part No.
Part number
A16381V57K
Table 1. Technical specifications
Specification Description
Product code numbers LC-SBH300-0, Verasys Smart Building Hub (SBH300)
LC-SBH300-0C, Connected Verasys Smart Building Hub (SBH300) with ICG-150 cellular modem
Power requirement

Dedicated nominal 24 VAC power transformer or a portable power adapter that supplies 24 VDC. In North America, use a Class 2, 24 VAC power supply with a 50 VA minimum output.

Outside North America, use a 24 VAC SELV transformer at the appropriate rating. The minimum input voltage for the SBH300 to operate properly is 20 VAC:

ACC-PWRKIT-1A24; Europe Plug Type: ACC-PWRKIT-1E24

Power consumption 38 W maximum
Ambient temperature conditions

Operating: -30°C to 70°C (-22°F to 158°F)

Operating survival: -30°C to 70°C (-22°F to 158°F)

Non-operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% RH to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 10% RH to 90% RH, 30°C (86°F) maximum dew point conditions

Transmission speeds Ethernet communication: 10 Mbps, 100 Mbps, 1Gbps
Transmission power Wi-Fi access point dongle, maximum

100 mW

Transmission range Wi-Fi access point dongle

Wi-Fi communication: 30 m (100 ft) line-of-sight indoors

Serial interfaces One FC Bus port: One 6-pin RJ-12 jack and one 4-pin screw terminal

Three USB ports: One Micro-B port and two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification.

Dimensions (H x W x D) 190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.)
Weight 0.853 lb (0.387 kg)
Housing Black polycarbonate and acrylonitrile butadiene styrene (ABS) blend.
Web browser requirements for computers and handheld devices

Computer: Microsoft® Edge® version 91 or later. Google® Chrome™ version 91 or later. Mozilla® Firefox® version 71 or later. Apple™ Safari® version 14 or later.

Handheld device: Microsoft Edge version 91 or later. Google Chrome version 91 or later. Mozilla Firefox version 90. Apple Safari version 14 or later.

Compliance

United States: UL Listed File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class B.

Canada: UL listed file E107041, CCN PAZX7, CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant.

Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Australia and New Zealand: RCM Mark, Australia/NZ

Compliance

The operation of this equipment is subject to the following two conditions:
  1. It is possible that this equipment or device may not cause harmful interference, and
  2. This equipment or device must accept any interference, including interference that may cause undesired operation.