Connecting BACnet Equipment to the SBH300 - Verasys - LC-SBH300-0C - LC‑SBHPNL-01 - LC-SBH300-0 - Network gateway - Smart Building Hub

Verasys Smart Building Hub (SBH300) Quick Start Guide

Product
Network and Communications > Gateways and Routers > Smart Building Hub
Document type
Quick Start Guide
Document revision
C
Revision date
2024-03-28
Product status
Active
docpartnumberlabel
Part No.
Part number
A16381V57K

About this task

When the SBH300 is connected to a MS/TP network through a wired connection or a wireless TMR connection, you can access Verasys controllers and third-party BACnet MS/TP devices. The SBH300 connects to the MS/TP network through the System Bus.

To view a device on the network to see its setpoints, alarms, and other parameters, use a web-enabled device with a supported internet browser connected to the SBH300 Wi-Fi network.

Procedure

  1. To connect the SBH300 to the Verasys System, use the four-terminal System Bus port. Wire the System Bus communications to the blue four-terminal connector.
  2. If the SBH is at the end of a line, set the end-of-line (EOL) switch to ON.
  3. Connect the Wi-Fi adapter to one of the USB ports.