DNS - Verasys - LIT-12012324 - LC-SBH300-0C - LC-SBHPNL-01 - LC-SBH300-0 - LC-SBH300-0LA - Network gateway - Smart Building Hub - 5.1

Verasys Smart Building Hub (SBH300) Network and IT Guidance Technical Bulletin

Product
Network and Communications > Gateways and Routers > Smart Building Hub
Document type
Technical Bulletin
Document number
LIT-12012324
Version
5.1
Revision date
2024-03-11
Product status
Active

Domain name system (DNS) is the internet standard for naming host devices and mapping host domain names to IP addresses. A DNS server is a computer that is registered to join the Domain Name System. A domain name is a meaningful and easy-to-remember handle for an internet address. A DNS server runs special-purpose networking software, features a public IP address, and contains a database of network names and addresses for other internet hosts to ensure that they are unique.