| Information | Description |
|---|---|
| Purpose of control | Operating Control (Optional If Marked On Product) |
| Construction of control and whether the control is electronic | Independently mounted |
| TYPE 1 or TYPE 2 action | TYPE 1 |
| External Pollution Situation | Pollution Degree 2 |
| RATED IMPULSE VOLTAGE | 330 V |
| 24 V External Power Supply |
24 Vac 24 Vdc SELV; Class 2 or LPS (Limited Power Source) ITE Equipment Power Supply |