DIN rail mounting - Verasys - LIT-12014293 - LC-SBH300-0 - LC-SBH300-0C - LC-SBH300-0LA - LC-SBHPNL-01 - Network gateway - SBH300 Smart Building Hub - 5.1

Verasys Smart Building Hub (SBH300) Installation Guide

Product
Document type
Installation Guide
Document number
LIT-12014293
Version
5.1
Revision date
2024-03-11
Product status
Active

About this task

To mount the SBH300 to a DIN rail, complete the following steps:

Procedure

  1. Securely mount a 190 mm (7.5 in.) or longer section of 35 mm (1.375 in.) DIN rail horizontally.
  2. On the back of the SBH300, extend the two lower mounting clips.
  3. Hang the top of the SBH300 to the DIN rail clip. Then press the SBH300 against the DIN rail and hold in place while pushing up on the lower mounting clips to secure the unit.
    Figure 1. SBH300 secured with mounting clips in latched positions