Applications - Verasys - LIT-12014293 - LC-SBH300-0C - LC-SBHPNL-01 - LC-SBH300-0 - LC-SBH300-0LA - Network gateway - SBH300 Smart Building Hub - 5.1

Verasys Smart Building Hub (SBH300) Installation Guide

Product
Document number
LIT-12014293
Version
5.1
Revision date
2024-03-11
Product status
Active

The Smart Building Hub (SBH300) is the base controller for the Verasys™ Building Automation System (BAS) that provides wired and wireless connection between all Smart Equipment, Verasys and supported third-party controllers.

The SBH300 features many-to-one, multi-client connectivity for access to any Verasys Controller or BACnet® MS/TP field device. The SBH300 directly connects to wired or wireless BACnet (MS/TP) field bus devices, including Verasys Zone Coordinators (VZC), Verasys Zone Controllers (ZEC), Verasys Application Controllers (VAC), and TEC Smart Thermostats. The SBH is also compatible with Smart Equipment RTUs and third-party BACnet devices that meet the required BACnet MS/TP specifications. For more information, refer to the Verasys BACnet MS/TP Integration Technical Bulletin (LIT-12013606)

BACnet MS/TP Equipment connects wirelessly to the SBH300 using the Transparent MS/TP Wireless Router (TMR). BACnet MS/TP Equipment connected to the SBH300 is automatically discovered when uniquely addressed.

The SBH300 has a USB Wi-Fi access point to provide an intuitive, browser-based interface for simple control of a light commercial or mid-market building.The wireless access point range with a supported mobile device is 31 m (100 ft) line of sight, while indoors, and 91 m (300 ft) line of sight outside. You can access the user interface over Wi-Fi access point or set-up remote access through an Ethernet connection to the Internet. For more information, refer to the Verasys Smart Building Hub (SBH) Network and IT Guidance Technical Bulletin (LIT-12012324).

The SBH300 connects to cloud services for routine firmware updates over Ethernet or Wi-Fi Client with the included USB Wi-Fi adapter.

You can mount the SBH300 permanently onto a DIN rail or secure it onto a stable, flat surface. Supply power for the SBH300 is provided through the included AC power supply or an external 24 VAC connected to the terminal block plug.