| Specification | Description |
|---|---|
| Product code number | LC-SBHPNL-01 |
| Dimensions | 24 in. x 20 in. x 9.25 in. (610 mm x 508 mm x 235 mm) |
| Enclosure rating | NEMA 1 |
| Finish | ANSI 61 gray polyester powder coating |
| Material | Mild steel enclosure, sub-panel and door |
| Ambient conditions | 32°F to 122°F (0°C to 50°C); 10% to 90% RH, 86°F (30°C) maximum dew point |
| Ambient storage | -40°F to 158°F (-40°C to 70°C); 5% to 95% RH, 86°F (30°C) maximum dew point |
| Electrical rating | 120 VAC 1.1 A 50/60hz |
| Power requirements | 69.2 watts |
| Weight | 55.1 lb (25 kg) |
| Compliance | United States: Enclosure UL 50 Rated,
cUL-CAN/CSA C22.2 No. 14-05, FCC Compliant to CFR47, Part 15,
Subpart B, Class A Note: For additional NEMA
ratings, enclosure materials, and customizations, contact the
Custom Panel Group at: http://BE-CustomPanelGroup@jci.com.
|
| Specification | Description |
|---|---|
| Product code numbers | LC-SBH300-0, Smart Building Hub (SBH300) |
| Power requirement |
Dedicated nominal 24 VAC power transformer or a portable power adapter that supplies 24 VDC. In North America, use a Class 2, 24 VAC power supply with a 50 VA minimum output. Outside North America, use a 24 VAC SELV transformer at the appropriate rating. The minimum input voltage for the SBH300 to operate properly is 20 VAC: ACC-PWRKIT-1A24; Europe Plug Type: ACC-PWRKIT-1E24 |
| Power consumption | 38 W maximum |
| Ambient temperature conditions |
Operating: -30°C to 70°C (-22°F to 158°F) Operating survival: -30°C to 70°C (-22°F to 158°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
| Ambient humidity conditions |
Storage: 5% RH to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 10% RH to 90% RH, 30°C (86°F) maximum dew point conditions |
| Transmission speeds | Ethernet communication: 10 Mbps, 100 Mbps, 1Gbps |
| Transmission power Wi-Fi access point dongle, maximum |
100 mW |
| Transmission range Wi-Fi access point dongle |
Wi-Fi communication: 30 m (100 ft) line-of-sight indoors |
| Serial interfaces | One System Bus port: One 6-pin RJ-12 jack
and one 4-pin screw terminal Three USB ports: One Micro-B port and two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification. |
| Dimensions (H x W x D) | 190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.) |
| Weight | 0.853 lb (0.387 kg) |
| Housing | Black polycarbonate and acrylonitrile butadiene styrene (ABS) blend. |
| Web browser requirements for computers and handheld devices |
Computer: Microsoft® Edge® version 91 or later. Google® Chrome™ version 91 or later. Mozilla® Firefox® version 71 or later. Apple™ Safari® version 14 or later. Handheld device: Microsoft Edge version 91 or later. Google Chrome version 91 or later. Mozilla Firefox version 90. Apple Safari version 14 or later. |
| Compliance |
United States: UL Listed File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class B. |
|
Canada: UL listed file E107041, CCN PAZX7, CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant. |
|
|
|
Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ |