DIN Rail Mounting - Verasys - LC-MAP1860-1SL - Supervisory controller - Verasys Smart Building Hub

Verasys Smart Building Hub (SBH) Installation Guide LC-MAP1860-1SL

Product
Building Automation Systems > Building Automation Systems > Verasys Smart Building Hub
Document revision
A
Revision date
2021-03-26
Product status
Discontinued
docpartnumberlabel
Part No.
Part number
24-10737-00180

About this task

To mount the bracket on a DIN rail:

Procedure

  1. Securely mount a 7.5 cm (3 in.) or longer section of 35 mm (1-1/8 in.) DIN rail in the required space.
  2. On the bracket, pull the bottom mounting clip outward to the extended position.
  3. Hang the bracket on the DIN rail by the hooks at the top of the DIN rail channel (on the back of the bracket), and position the bracket snugly against the DIN rail.
  4. Push the bottom mounting clip inward to secure the mounting bracket on the DIN rail.
  5. Place the Smart Building Hub unit in the bracket and secure it with the locking screw.