Configuring the sideloop controller - Verasys - LIT-12013364 - LC-VAC1000-0 - Smart equipment controller - Verasys Lighting Controller - 4.2

Verasys Sideloop Controller Application Note

Product
Controls > Lighting Controls > Verasys Lighting Controller
Document number
LIT-12013364
Revision date
2021-07-16
Product status
Discontinued

The following figure and table show how to wire the VAC for the sideloop application.

Figure 1. LC-VAC1000-0 wiring
Table 1. LC-VAC1000-0 wiring callouts
No. Description Object name Johnson Controls part number Required or optional
1 Analog output 1

AO-1

n/a Optional
2 Analog output 2 AO-2 n/a Optional
3 Analog output 3 AO-3 n/a Optional
4 Binary output 1 BO-1 RIBU1C Optional
5 Binary output 2 BO-2 RIBU1C Optional
6 Binary output 3 BO-3 RIBU1C Optional
7 Binary output 4 BO-4 RIBU1C Optional
8 Binary output 5 BO-5 RIBU1C Optional
9 Binary output 6 BO-6 RIBU1C Optional
10 24 V HOT power transformer n/a n/a n/a
11 24 V COM power transformer n/a n/a n/a
12 From last device n/a n/a n/a
13 To next device n/a n/a n/a
14 Zone air quality ZN-Q NSB8BHC040-0 or equivalent Optional
15 Zone humidity ZN-H NSB8BHC040-0 or equivalent Optional
16 Zone temperature ZN-T NSB8BHC040-0 or equivalent Optional
17 Analog input 9 AI-9 Various part numbers Optional
18 Analog input 8 AI-8 Optional
19 Analog input 7 AI-7 Optional
20 Analog input 6 AI-6 Optional
21 Analog input 5 AI-5 Optional
22 Binary input 1 BI-1 Optional
23 Binary input 2 BI-2 Optional
24 Binary input 3 BI-3 Optional
25 Binary input 4 BI-4 Optional

The following table lists the various accessories that you can use for the Sideloop application.

Table 2. Hardwired input and output accessories
Product code number Description

Y65T42-0

120/208/240 to 24V XFR 40VA

TE-68NT-0N00S

Wall temperature sensor, 1k ohm, nickel with temperature occupancy button

TE-6311M-1

8" duct sensor metal enclosure, nickel

TE-6313P-1

Outside air sensor, nickel

HE-68N3-0N00WS

Wall mount humidity transmitter (3% RH) with nickel temperature sensor

HE-68P3-0N000

Outdoor humidity sensor (3% RH) with platinum temperature sensor

HE-69130NS-0

Duct humidity transmitter (3% RH) with nickel temperature sensor

CD-W00-00-2

Wall CO2 sensor, 0-2000 ppm

MK7-B-CR-0/10

Outdoor light level sensor, 0-250 Ft Candles

DPT2090-25G

Pressure sensor, Gage, 25 psi, 0-5 VDC, 0.25%

TBG16A-600R

Steam trap assembly (pig tail)

DPT2640-0R1B

Differential pressure sensor, -1 to 1 in. W.C., 0-5 VDC, for building pressure

DPT2640-R25D

Differential pressure sensor, -0.25 to 0.25 in. W.C., 0-5 VDC, for building pressure

A-306-K

Outdoor static pressure sensor kit, for building pressure

SD-01

Surge dampener to dampen wind effects on building pressure sensors

RPS or RPS-W

Wall plate to measure inside for building pressure. RPS is stainless and RPS-W is white plastic.

RLD-134A

Refrigerant leak detector for R-134A refrigerant. 0-5 V, 0-1000 ppm

WD-1B

Water detector SPDT contact

WD-2-T-10

Water detector tape style 10 ft

WD-2-T-25

Water detector tape style 25 ft

CSDSC-C50100L0

Current switch device, self calibrating 100 A max no relay

CSDSC-C50100L1

Current switch device, self calibrating 100 A max with 24 V relay (10 A)

CSDECM-C35200L0

Current switch device, manual calibrating 200 A max no relay

CSDECM-C35200L1

Current switch device, self calibrating 200 A max with 24 V relay (10 A)

RIBU1C

Enclosed relay SPDT (10 A), 10-30 VAC/DC