Trend settings - Verasys - LIT-12013364 - LC-VAC1000-0 - Smart equipment controller - VAC1000 - 4.2

Verasys Sideloop Controller Application Note

Brand
Verasys
Product name
VAC1000
Document type
Application Note
Document number
LIT-12013364
Version
4.2
Revision date
2021-07-16
Product status
Active
Language
English

The following table contains the settings for the available groups of trends.

Table 1. Trend settings

Name

(Reference name)

Buffer size

Sample interval

Availability condition

Trend : Inputs : Binary Input x (x = 1 to 4)
Binary Input x 25 At every change of value (0) Details : Inputs : Binary Input x : Present = Present
Trend : Inputs : Analog Input x (x = 5 to 9)
Analog Input x 96

User Configurable

Default : 900 s

Details : Inputs : Analog Input x : Trend = Enable
Trend : Outputs : Binary Output x (x = 1 to 6)
Binary Output x 25 At every change of value (0) Details : Outputs : Binary Output x : Present = Present
Trend : Outputs : Analog Output x (x = 1 to 3)
Analog Output x 96

User Configurable

Default : 900 s

Details : Outputs : Analog Output x : Trend = Enable

Trend : Netsensor x : Zone Temperature (x = 199 to 206)
Zone Temperature 96

User Configurable

Default : 900 s

Details : Netsensor Plug and Play : Netsensor x : Trend = Enable
Trend : Netsensor x : Zone Humidity (x = 199 to 206)
Zone Humidity 96

User Configurable

Default : 900 s

Details : Netsensor Plug and Play : Netsensor x : Trend = Enable
Trend : Netsensor x : Indoor Air Quality (x = 199 to 206)
Zone CO2 96

User Configurable

Default : 900 s

Details : Netsensor Plug and Play : Netsensor x : Trend = Enable