Specification | Description |
---|---|
Terminals |
Controller mounted removable screw termination |
Wire size |
Ground wire: 14 AWG; Transformer wires: 16 AWG |
Enclosure rating |
NEMA 1 |
Enclosure finish |
ANSI 61 gray polyester powder coating (perforated panel and enclosure) |
Ambient operating condition |
32 to 122°F (0 to 50°C) 10 to 90% RH |
Dimensions (Width x Height x Depth) |
16 in. W x 20 in. H x 6-5/8 in. D (406 mm W x 508 mm H x 168 mm D) 24 in. W x 24 in. H x 6-5/8 in. D (508 mm W x 610 mm H x 168 mm D) 24 in. W x 36 in. H x 6-5/8 in. D (610 mm W x 914 mm H x 168 mm D) |
Ambient storage condition |
-40 to 176°F (-40 to 80°C) 5 to 95% RH |
Agency compliance Control panel |
UL 508A Rated (cULus listed); Enclosure UL 50 Rated, CSA Approved |
Compliance Controller
|
United States: cUlus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
Canada: cUlus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
|
BACnet International: BACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Advanced Application Controller (B-AAC) |