Selection Charts - Verasys - LIT-1901102 - Verasys Lighting Application Control Panel Assembly

Verasys Lighting Application Control Panel Assembly Catalog Page

Product
Enclosures, Mounting and Panels > Control Panel Assemblies > Verasys Lighting Application Control Panel Assembly
Document type
Catalog Page
Document number
LIT-1901102
Revision date
26/05/2021
Table 1. Panels - NEMA 1
Product code number Description

LC-VLP100-0

Light commercial Verasys Lighting Panel with a LC-VAC1001-0 controller, 16 in. W x 20 in. H x 6-5/8 in. D enclosure

LC-VLP110-0

Light commercial Verasys Lighting Panel with a LC-VAC1001-0 controller, 24 in. W x 24 in. H x 6-5/8 in. D enclosure,

with nine 20 A SPDT relays

LC-VLP120-0

Light commercial Versasy Lighting Panel with a LC-VAC1001-0 controller 24 in. W x 36 in. H x 6-5/8 in. D enclosure,

with nine 15 A SPST relays, with 9 contactors (600 V max)

LC-IOP200-0

Light commercial Verasys lighting panel with a LC-VAC1002-0 Input/Output controller, 16 in. W x 20 in. H x 6-5/8 in. D enclosure