If the Verasys Lighting Application Control Panel fails to operate within its specifications, replace the unit. For a replacement assembly, contact the nearest Johnson Controls® representative.
Quantity | Description |
---|---|
1 |
Metal Enclosure, NEMA 1 |
1 |
LC-VAC1001-0 Lighting Controller, or LC-VAC1002-0 Input/Output Controller |
1 |
96 VA 120/24 VAC power supply with 5 A primary circuit protection and two 120 VAC outlets (standard on all panels) |
9 |
15 A single pole single throw (SPST) relay or 20 A single pole double throw (SPDT) relay on specified module |