Features - Verasys - LIT-1901102 - Verasys Lighting Application Control Panel Assembly
Verasys Lighting Application Control Panel Assembly Catalog Page
- Product
- Enclosures, Mounting and Panels > Control Panel Assemblies > Verasys Lighting Application Control Panel Assembly
- Document type
- Catalog Page
- Document number
- LIT-1901102
- Revision date
- 26/05/2021
- Control up to nine lighting zones
- Consistent layout for all standard control panel solutions simplifies installation and commissioning
- Power supply with resettable circuit breaker and transformer provides high- and low-voltage protection
- Prebuilt, pre-wired, and pretested in an ISO-9001 manufacturing facility provides products of consistently high quality
- BACnet Testing Laboratories (BTL) listed
- UL 508A rated control panel and UL 50, Canadian Standards Association (CSA) approved enclosure meets local and national code requirements for the United States and Canada (cULus listed)