Technical specifications - Verasys - LIT-1901008 - LC-IOM100-0 - Input/output controller - IOM100 Input/Output Module

Verasys Input/Output Module (IOM) Catalog Page

Product
Controls > Input/Output Controls > IOM100 Input/Output Module
Document type
Catalog Page
Document number
LIT-1901008
Revision date
2021-05-04
Product status
Active
Table 1. Technical specifications
Specification Description
Supply Voltage 20–30 VAC at 50 to 60 Hz, Class 2 power supply or Safety Extra-Low Voltage (SELV) at50/60 Hz (20 VAC minimum)
Power Consumption 3 VA (not including external load)
Ambient Conditions Operating: 32°F to 122°F (0°C to 50°C); 10 to 90% RH noncondensing

Storage: -40°F to 185°F (-40°C to 85°C); 10 to 90% RH

Terminations Screw terminals, 3-position screw terminal pluggable blocks
Controller Addressing CCS: DIP switch set (4–7)

Verasys: DIP switch set (4–127)

Communication Bus BACnet® MS/TP; 3-wire system bus
Analog Input/Analog OutputResolution and Accuracy Analog Input: 16-bit resolution

Analog Output: 16-bit resolution and ±200 mV in 0–10 VDC applications

Processor 20 MHz Renesas® H8S2398 processor
Memory 1 MB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup;

512k Synchronous Random Access Memory (SRAM) for operations data dynamic memory

Housing Plastic housing material: ABS + polycarbonate UL94-5VB

Protection: IP20 (IEC 60529)

Mounting On a flat surface with screws and three mounting clips or a single 35 mm DIN rail
Dimensions(Height x Width x Depth) 5-1/2 in. x 5-1/2 in. x 1 in. (140mm x 140mm x 25 mm)
Shipping Weight 0.31 kg (0.68 lb)
Compliance United States: UL Listed, File E107041, CCN PAZX, UL 916

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003