Code Number | Description |
---|---|
LC-IOM100-0 | Input/Output Module (IOM) |
Code Number | Description |
---|---|
TE-68NT-0N00S | Wall temperature sensor, 1k ohm, nickel with temporary occupancy button |
TE-631GM-1 | Duct mount temperature sensor with 4-inch probe 1,000 ohm Ni RTD |
HE-68N3-0N00WS | Space humidity sensor (3%) |
TE-6313P-1 | Outdoor air temperature sensor, 1,000 ohm nickel RTD |
Y65T42-0 | 120/208/240 24 VAC Transformer, 40 VA hub, 4 x 4 plate mounting |
TE-68NT-0N00S | Wall temperature sensor, 1k ohm, nickel with temporary occupancy button |