Features - Verasys - LIT-1901008 - LC-IOM100-0 - Input/output controller - IOM100 Input/Output Module

Verasys Input/Output Module (IOM) Catalog Page

Product
Controls > Input/Output Controls > IOM100 Input/Output Module
Document type
Catalog Page
Document number
LIT-1901008
Revision date
2021-05-04
Product status
Active
Ability to integrate facility loads
Ability to integrate facility loads such as lighting or exhaust fans, into building occupancy schedules.
Circuitry and connectors
Circuitry and connectors for the two Analog Inputs (AI), two Binary Inputs (BI), and four Binary Outputs (BO).
Point interlocking capability
Point interlocking capability for advanced control of multiple conditions, such as temperature, humidity, carbon dioxide (CO2), fan status, occupancy status, and control mode.