Materials and Special Tools Needed - Verasys - Bulb controller - Verasys Equipment Controller

Verasys Equipment Controller (VEC) Installation Guide

Product
Controls > Application Controls > Verasys Equipment Controller
Document revision
C
Revision date
2020-02-24
Product status
Discontinued
docpartnumberlabel
Part No.
Part number
24-10143-1272

• Three fasteners appropriate for the mounting surface (M4 screws or #8 screws).

• One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only).

• Small straight-blade screwdriver for securing wires in the terminal blocks.

• Ratchet crimping tool to secure the wire to the quick disconnects.