| Specification | Description |
|---|---|
| Product code number | LC-VEC100-0 Verasys Equipment Controller 24 Volts with display |
| Supply voltage | 24 VAC, 20 VAC minimum, 30 VAC maximum, 50/60 Hz, power supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe) |
| Power consumption | 20 VA maximum Note: VA rating does not include any power supplied to the
peripheral devices connected to binary outputs (BOs) or configurable
outputs (COs). The peripheral devices can consume up to 12 VA for
each BO or CO, for a possible total consumption of an additional 60
VA maximum.
|
| Ambient conditions |
Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% RH noncondensing; Pollution Degree 2 Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing |
| Addressing |
BACnet® MS/TP: valid field controller device addresses 4 to 127. Device addresses 0 to 3 and 128 to 255 are reserved and not valid field controller addresses. N2: valid field controller device addresses 1 to 255. |
| Communications bus |
BACnet® MS/TP: 3-wire zone bus between the supervisory controller and the field controller. 3-wire sensor bus between the controller, network sensors, and other sensor and actuator devices. Includes a lead to source 15 VDC supply power from the controller to bus devices. |
| Processor | RX631 Renesas® 32-bit microcontroller |
| Memory | 16 MB flash memory and 8 MB RAM |
| Input and output capabilities |
Five universal inputs, application-specific, three
available modes:
Four binary inputs: defined as dry contact maintained Three configurable outputs, application-specific, two
available modes:
One utility output power port (24~ OUT): ability to deliver 24 VAC Four binary outputs (relays): single-pole, single-throw. Dry contacts
rated 240 VAC.
Note: Reference all relay commons to the same pole
of the supply circuit.
Two binary outputs (Triacs): output: 24 VAC or 240 VAC, 0.5 A,
externally powered
Note: Reference all triac commons to
the same pole of the supply circuit.
|
| Analog input and analog output resolution and accuracy |
Analog input: 15-bit resolution Analog output: 15-bit resolution, +/- 200 mV accuracy in 0 VDC to 10 VDC applications |
| Terminations |
Input and output: fixed spade terminals Sensor bus, zone bus, Modbus: 4-wire and 3-wire pluggable screw terminal blocks Sensor bus tool port: RJ-12 6-pin modular jack Field install option: Input and output: fixed solder terminals Sensor bus, zone bus, Modbus: 4-wire and 3-wire pluggable screw terminal blocks Sensor bus tool port: RJ-12 6-pin modular jack |
| Mounting | Horizontal on single 35-mm DIN rail mount preferred, or screw mount on flat surface with three integral mounting clips on the controller |
| Housing | Enclosure material: Polycarbonate Lexan SABIC EXL9330 |
| Dimensions (H x W x D) | 6.45 in. x 4.92 in. x 2.08 in. (164 mm x 125 mm x 53 mm) excluding terminals and mounting clips |
| Weight | 0.5 kg (1.1 lb) |
| Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
|
Canada: UL Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive Declared as Electronic Independently mounted control, suitable for DIN rain mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
| Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |