Verasys Enterprise system architecture overview - Verasys - LIT-12013026 - LC-ENT100-01 - LC-SBHPNL-01 - LC-SBH300-0 - LC-SBH300-0LA - Building automation software - Verasys Enterprise - 5.0

Verasys Enterprise Security and IT Guide

Product
Building Automation Systems > Building Automation Systems > Verasys Enterprise
Document number
LIT-12013026
Version
5.0
Revision date
2023-09-19
Product status
Discontinued

This document is for BAS and IT professionals. Use Verasys Enterprise to monitor and control HVAC, lighting, and energy data across all your Verasys sites on a single cloud platform.

Verasys field devices on the System Bus connect to the Smart Building Hub (SBH). The SBH acts as a gateway and communicates with the Verasys Enterprise in the cloud. To view information about all the sites, access the Verasys Enterprise web interface.

Airwall software provides zero-trust from the SBH to the Verasys Enterprise cloud. In addition, Verasys Enterprise includes industry-leading protocols to encrypt all communication and data in the Johnson Control cloud.