Product options - Verasys - LIT-12013067 - LC-IOM3711-0 - LC-VAC1000-0 - LC-VAC3000-0 - Field Device - Verasys Constant Volume Controller

Verasys Constant Volume Controller Application Note

Product
Controls > Field Controls > Verasys Constant Volume Controller
Document type
Application Note
Document number
LIT-12013067
Revision date
2023-04-27
Table 1. Product code numbers

Product code number

Description

LC-VAC1000-0

18pt Constant Volume Controller only, with LCD display

LC-VAC3000-0

32pt Constant Volume Controller only, with LCD display

LC-IOM3711-0

Input Output Expansion Module