LC-VAC1000-0 and LC-IOM3711-0 wiring - Verasys - LIT-12013067 - LC-VAC1000-0 - LC-VAC3000-0 - LC-IOM3711-0 - Field Device - Verasys Constant Volume Controller

Verasys Constant Volume Controller Application Note

Product
Controls > Field Controls > Verasys Constant Volume Controller
Document number
LIT-12013067
Revision date
2023-04-27
Product status
Discontinued

Figure 1 shows the wiring for the LC-VAC1000-0. Figure 2 shows the wiring necessary to expand the LC-VAC1000-0 with the LC-IOM37011-0.

Note: When you add a LC-IOM3711-0, set the address to address 4.
Figure 1. LC-VAC1000-0 wiring diagram

Note: Terminals may vary based on speed control only on units that are fixed variable. The number of stages can vary with configuration. Heating stages 3 and 4 wire to the LC-IOM3711-0.
Table 1. Wiring diagram LC-VAC1000-0
No. Description Object name Johnson Controls part number Required or optional applications

1

Mixed air damper output

MAD-O

Actuator (part requires sizing)

Required: Use this input when you have a mixed air damper with a two-position option, or use as an economizer. Output range is adjustable from 0 VDC - 10 VDC.

2

Speed control for supply fan

SF-O

VFD

 
 

Staged unit

Heat pump

 

3

Fan

Fan

SF-C

Fan

 

4

Heating stage 1

Supplemental heating stage 1

HTG1-C /

SHTG1-C

CTI

Required: If you have staged heating or if you have a heat pump with supplemental heat, use this binary output. You require a conventional thermostat interface or field relays.

5

Heating stage 2

Supplemental heating stage 2

HTG2-C /

SHTG2-C

CTI

Required: If you have 2+ stages of heat or if you have a heat pump with 2 stages of supplemental heat, use this binary output. You require a conventional thermostat interface or field relays.

6

Cooling stage 1

Compressor 1 command

CLG1-C/

COMP1-C

CTI

Required: If you have staged cooling or if you have a heat pump, use this binary output. You require a conventional thermostat interface or field relays.

7

Cooling stage 2

Compressor 2 command

CLG2-C/

COMP2-C

CTI

Required: If you have 2+ stages of cooling or if you have a heat pump with 2 stages, use this binary output.You require a conventional thermostat interface or field relays.

8

Cooling stage 3

Reversing valve

CLG3-C/

REV-C

CTI

Required: If you have 3+ stages of cooling or if you have a heat pump, use this binary output. You require a conventional thermostat interface or field relays.

9

Cooling stage 4

Not used

CLG4-C

CTI

Required: If you have 4+ stages of cooling, use this output. You require a conventional thermostat interface or field relays.

10

24 VAC COM sourced from a RTU or separate transformer

24 VAC COM sourced from a RTU or separate transformer

 

11

24 VACsourced from a RTU or separate transformer

24 VAC sourced from a RTU or separate transformer

12

24 V COM power transformer

13

24 V HOT power transformer

14

From last device

15

To next device

16

NS zone sensor.

 

This sensor is required if you do not control from the RA-T sensor.

17

Use a NS sensor with a built-in humidity sensor for dehumidification or humidification control if the ZN-H sensor is not connected to input 1 on the IOM3711

Use a NS sensor with a built-in CO2 sensor for Demand Control Ventilation if the RA-CO2 sensor is not connected to input 2 on IOM3711.

You can assign additional NS sensors to address 199-206 or IOM3711 address 4. You can connect up to eight NS8000 sensors. You can connect up to 10 devices on the SA bus.

Wire the sensor bus to any other network sensors in a daisy-chain configuration.

 

Optional: The connector is located on the back of the sensor.

18

Return air temperature

RA-T

TE-6311M-1

Optional: Use this input to control instead of a zone temperature sensor. If a zone temperature sensor is present it takes priority and the RA-T monitors only.

19

Mixed air damper feedback

MAD-FB

n/a

Optional: Use this input when you want Title 24 economizer fault detection diagnostics as part of the unit sequence. It is assumed the actuators connected to the economizer have a voltage feedback signal. Input range is adjustable but assumed to be voltage.

20

Outside air temperature.

OA-T

TE-6313P-1

Required: Use this input if you have economizer control. This input is for a hardwired sensor. The controller has the option to data share an outside air temperature to the controller.

21

Mixed air temperature

MA-T

TE-6315M-1

Required: Use this input for low temperature limit control if you have proportional heating or cooling and an economizer. If you have staged heating and cooling, and you do not have water, you can use a supply air temperature for the economizer low temperature limit control control.

22

Supply air temperature

SA-T

TE-6311M-1

Required: Use this input if you have an economizer and no mixed air temperature.

23

Service alarm

SERVICE-A

n/a

Optional: Dry contact input used to give a general service alarm.

24

Occupancy sensor

OCC-S

OLS-2100-1

RIBU1C

Optional: Used to reset setpoints when the room is unoccupied.

25

Low temperature alarm

LT-A

A70HA-1C

TE-6001-8

Required: Use this input when you have water coils and an economizer.

26

Fan status

SF-S

CSDECM-C35200

Optional: Use this input if you want to monitor fan run status, or setup a supply fan alarm.

Figure 2. Wiring diagram to add LC-IOM3711-0 to LC-VAC1000-0

Table 2. Wiring diagram to add LC-IOM3711-0 to LC-VAC1000-0

No.

Description

Object name

Johnson Controls part number

Required or optional applications

1

Continuation of unit terminal strip: Heating stage 3

HTG3-C

CTI

Required: If you have 3+ stages of heat, use this output. You require a conventional thermostat interface or field relays.

2

Continuation of unit terminal strip: Heating stage 4

HTG4-C

CTI

RequiredIf you have 4+ stages of heat, use this output. You require a conventional thermostat interface or field relays.

3

Continuation of unit terminal strip: 24 VAC

     

4

Hot gas bypass solenoid

HGBYV-C

   

5

Humidifier output

HUM-O

HL-67N5-8N00P

Required: Use this output for a humidifier. The high limit sensor is required to back the 0 VDC - 10 VDC signal off when high discharge humidity is sensed.

6

Humidifier enable

HUM-C

RIBU1C

Required: If you want to cycle the humidifier.

7

Cooling output

CLG-O

Actuator (part requires sizing)

Required: If you have proportional cooling. Output range is adjustable from 0 VDC - 10 VDC.

8

Heating output

HTG-O

Actuator (part requires sizing) or signal to proportional gas valve.

Required: if you have proportional heating. Output range is adjustable from 0 VDC - 10 VDC.

9

Humidifier high limit: Control signal out

 

10

Humidifier high limit: Control signal in

11

Humidifier high limit: Common

12

Humidifier high limit: 24 VAC

13

24 V COM power transformer

14

24 V HOT power transformer

15

Sensor bus. Wire with the sensor bus on the VAC in a daisy-chain configuration

16

Purge command

PURGE-S

n/a

Optional: Dry contact input. Use this input when you want to purge the facility of smoke with the unit’s dampers.

17

Filter status

FILTER-S

P32AC-2C

FTG18A-600R

Optional

18

Return air CO2

RA-CO2

CD-W00-00-2

CD-P1000-00-00

Required: When you want to use demand control ventilation and a NS sensor with a built-in CO2 sensor is not connected to the SA bus.

19

Zone humidity

ZN-H

HE-69130NS-0

Required: When you want to use dehumidification or humidification control and a NS sensor with a built-in CO2 sensor is not connected to the SA bus.