| Specification | Description |
|---|---|
|
Product code numbers |
LC-VAC100x-0 Verasys 18 point 24 V Application Controller with display |
|
Supply voltage |
24 VAC, 20 VAC minimum and 30 VAC maximum, 50/60 Hz, power supply class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe) |
|
Power consumption |
20 VA maximum for LC-VAC100x-0 Note: VA rating does not include any power supplied to the
peripheral devices connected to Binary Outputs (BOs) or Configurable
Outputs (COs). This can consume up to 12 VA for each BO or CO; for a
possible total consumption of an additional 60 VA maximum.
|
|
Ambient conditions |
Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% Relative Humidity (RH) noncondensing; Pollution degree 2 Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing. |
|
Addressing |
BACnet® MS/TP: Valid field controller device addresses 4–127 Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses. N2: Valid field controller device addresses 1 to 255. |
|
Communications bus |
BACnet® MS/TP, Modbus and N2 through RS-485:
|
|
Processor |
RX631 Renesas® 32-bit microcontroller |
|
Memory |
16 MB flash memory and 8 MB RAM |
|
Input and output capabilities |
Five universal inputs: application-specific, three available modes (see application note for wiring diagrams and usage):
Four binary inputs: Defined as dry contact maintained Three configurable outputs: application-specific, two available modes:
One utility output power port (24~ OUT): Ability to deliver 24 VAC Four binary outputs (relays): Single-pole, single-throw. Dry contacts rated 240 VAC.
Note: Reference all relay commons to the same pole of the
supply circuit.
Two BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered Note: Reference all triac commons to the same pole of the
supply circuit.
|
|
Analog input/Analog output resolution and accuracy |
Analog input: 12-bit resolution Analog output: 15-bit resolution; +/- 200 mV accuracy in 0 VDC to 10 VDC applications |
|
Terminations |
Input and output: Fixed spade terminals Sensor, system and modbus: 4-wire and 3-wire pluggable screw terminal blocks Sensor Bus tool port: RJ-12 6-pin modular jack |
|
Mounting |
Horizontal on a single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on the controller Mount the controller on a wall or DIN rail inside an enclosure rated at least IP20. |
|
Housing |
Enclosure material: Polycarbonate Lexan SABIC EXL9330 |
|
Dimensions (H x W x D) |
6.45 in. x 4.92 in. x 2.08 in. (164 mm x 125 mm x 53 mm) excluding terminals and mounting clips |
|
Weight |
0.5 kg (1.1 lb) |
|
Compliance |
United States: cULus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
|
Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
| Specification | Description |
|---|---|
|
Product code numbers |
LC-VAC110x-0 Verasys 18 point 240 V Application Controller 120/240 VAC with display |
|
Supply voltage |
120/240 VAC, 50/60 Hz, power supply Class 1 (North America), SELV (Europe) |
|
Power consumption |
20 VA maximum for LC-VAC110x-0 Note: VA rating does not include any power supplied to the
peripheral devices connected to BOs or COs. This can consume up to
12 VA for each BO or CO; for a possible total consumption of an
additional 60 VA, maximum.
|
|
Ambient conditions |
Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% RH noncondensing; pollution degree 2 Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing. |
|
Addressing |
BACnet® MS/TP: Valid field controller device addresses 4–127 Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses. N2: Valid field controller device addresses 1 to 255 |
|
Communications bus |
BACnet® MS/TP, Modbus and N2 through RS-485:
|
|
Processor |
RX631 Renesas® 32-bit microcontroller |
|
Memory |
16 MB flash memory and 8 MB RAM |
|
Input and output capabilities |
Five universal inputs: application-specific, three available modes (see application note for wiring diagrams and usage):
Four binary inputs: Defined as dry contact maintained Three configurable outputs: application-specific, two available modes:
One utility output power port: Ability to deliver 24 VAC Four binary outputs (relays): Single-pole, single-throw. Dry contacts rated 240 VAC.
Note: Reference all relay commons to the same pole of the
supply circuit.
Two BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered Note: Reference all triac commons to the same pole of the
supply circuit.
|
|
Analog input/Analog output resolution and accuracy |
Analog input: 12-bit resolution Analog output: 15-bit resolution, +/- 200 mV accuracy in 0 to 10 VDC applications |
|
Terminations |
Input/output: Fixed spade terminals Sensor, system and modbus: 4-wire and 3-wire pluggable screw terminal blocks Sensor Bus tool port: RJ-12 6-pin modular jack |
|
Mounting |
Horizontal on a single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on controller. Mount the controller on a wall or DIN rail inside an enclosure (rated at least IP20). |
|
Method to provide earthing (Grounding) |
Functional earthing: Terminal W44 |
|
Housing |
Enclosure material: Polycarbonate Lexan SABIC EXL9330 |
|
Dimensions (H x W x D) |
7.48 in. x 4.92 in. x 2.28 in. (190 mm x 125 mm x 58 mm) excluding terminals and mounting clips |
|
Weight |
1.1 lb (0.5 kg) |
|
Compliance |
United States: cULus Listed, File E107041, CCN PAZC, UL 916, Energy Management FCC Compliant to CRF47, Part 15, Subpart B, Class A |
|
Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption) for relays, 2,500 V rated impulse voltage. 125°C ball pressure test. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
| Specification | Description |
|---|---|
|
Product code numbers |
LC-VAC300x-0 Controller 24 V with display |
|
Supply voltage |
24 VAC, 20 VAC minimum/30 VAC maximum, 50/60 Hz, power supply class 2 (North America), SELV, Europe. |
|
Power consumption |
20 VA maximum Note: VA rating does not include any power supplied to the
peripheral devices connected to BOs or COs. This can consume up to
12 VA for each BO or CO; for a possible total consumption of an
additional 60 VA, maximum.
|
|
Ambient conditions |
Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% RH noncondensing; pollution degree 2. Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing |
|
Addressing |
BACnet® MS/TP: Valid field controller device addresses 4–127 Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses. N2: Valid field controller device addresses 1 to 255 |
|
Communications bus |
BACnet® MS/TP, Modbus and N2 through RS-485:
|
|
Processor |
RX631 Renesas® 32-bit microcontroller |
|
Memory |
16 MB flash memory and 8 MB RAM |
|
Input and output capabilities |
Six Universal Inputs: application-specific, three available modes (see application note for wiring diagrams and usage):
12 Binary Inputs: Defined as dry contact maintained Four Configurable Outputs: application-specific, two available modes:
One Utility Output Power Port (24~ OUT): Ability to deliver 24 VAC Four BO relays: Single-pole, single-throw. Dry contacts rated 240 VAC
One BO relay: Single-pole, double-throw, dry contacts rated 240 VAC
One PWM Output Port: 5 V, 12 V, 15 V selectable PWM output voltage, 10 mA maximum continuous current, 100 Hz Note: Reference all relay commons to the same pole of the
supply circuit.
Four BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered Note: Reference all triac commons to the same pole of the
supply circuit.
|
|
Analog input/Analog output resolution and accuracy |
Analog Input: 12-bit resolution Analog Output: 15-bit resolution, +/- 200 mV accuracy in 0 VDC to 10 VDC applications |
|
Terminations |
Input/Output: Fixed spade terminals Sensor/System/Modbus: 4-wire and 3-wire pluggable screw terminal blocks Sensor Bus tool port: RJ-12 6-pin modular jack |
|
Mounting |
Horizontal on a single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller. Mount the Verasys Controllers on a wall or DIN rail inside an enclosure, rated at least IP20. |
|
Housing |
Enclosure material: Polycarbonate LEXAN ® SABIC EXL9330 |
|
Dimensions (H x W x D) |
8.66 in. x 4.92 in. x 2.28 in. (220 mm x 125 mm x 58 mm) |
|
Weight |
1.1 lb (0.5 kg) |
|
Compliance |
United States: cULus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CRF47, Part 15, Subpart B, Class A |
|
Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment Industry Canada Compliant, ICES-003 |
|
|
|
Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Declared as Electronic Independently mounted control, suitable for DIN rain mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |