Technical specifications - Verasys - LIT-1901082 - LC-VAC1000-0 - LC-VLP100-0 - LC-VAC1001-0 - LC-VAC1002-0 - LC-IOP200-0 - LC-VAC1100-0 - LC-VAC3000-0 - LC-VLP110-0 - LC-VLP120-0 - Smart equipment controller - Verasys Application Controller

Verasys Application Controller (VAC) Catalog Page

Product
Controls > Smart Equipment Controls > Verasys Application Controller
Document type
Catalog Page
Document number
LIT-1901082
Revision date
02/10/2020
Product status
Active
Table 1. LC-VAC100x-0
Specification Description

Product code numbers

LC-VAC100x-0 Verasys 18 point 24 V Application Controller with display

Supply voltage

24 VAC, 20 VAC minimum and 30 VAC maximum, 50/60 Hz, power supply class 2

(North America), Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

20 VA maximum for LC-VAC100x-0

Note: VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs). This can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA maximum.

Ambient conditions

Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% Relative Humidity (RH) noncondensing; Pollution degree 2

Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing.

Addressing

BACnet® MS/TP: Valid field controller device addresses 4–127

Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses.

N2: Valid field controller device addresses 1 to 255.

Communications bus

BACnet® MS/TP, Modbus and N2 through RS-485:

  • 3-wire System Bus between the supervisory controller and field controller

  • 4-wire Sensor Bus between controller, network sensors and other sensor and actuator devices, includes a lead to source 15 VDC supply power from controller to bus devices

  • 3-wire one modbus communication half-duplex, master RTU port.

Processor

RX631 Renesas® 32-bit microcontroller

Memory

16 MB flash memory and 8 MB RAM

Input and output capabilities

Five universal inputs: application-specific, three available modes (see application note for wiring diagrams and usage):

  • Voltage input: 0 VDC to 10 VDC

  • Current sense input: 4 mA to 20 mA

  • Resistive inputs/dry contact inputs

Four binary inputs: Defined as dry contact maintained

Three configurable outputs: application-specific, two available modes:

  • Analog output: 0 VDC to 10 VDC, 10 mA

  • Triac output: 24 VAC, 0.5 A, externally sourced powered

One utility output power port (24~ OUT): Ability to deliver 24 VAC

Four binary outputs (relays): Single-pole, single-throw. Dry contacts rated 240 VAC.

  • UL: 240 VAC 5 A resistive, 1.9 LA/11.1LRA, D300 pilot duty, 70°C/158°F (30,000 cycles)

  • IEC: 240 VAC 3 A resistive, 3A inductive, Cos=0.6, -4°F to 158°F (-20°C to 70°C) (100,000 cycles)

Note: Reference all relay commons to the same pole of the supply circuit.

Two BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered

Note: Reference all triac commons to the same pole of the supply circuit.

Analog input/Analog output resolution and accuracy

Analog input: 12-bit resolution

Analog output: 15-bit resolution; +/- 200 mV accuracy in 0 VDC to 10 VDC applications

Terminations

Input and output: Fixed spade terminals

Sensor, system and modbus: 4-wire and 3-wire pluggable screw terminal blocks

Sensor Bus tool port: RJ-12 6-pin modular jack

Mounting

Horizontal on a single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on the controller

Mount the controller on a wall or DIN rail inside an enclosure rated at least IP20.

Housing

Enclosure material: Polycarbonate Lexan SABIC EXL9330

Dimensions (H x W x D)

6.45 in. x 4.92 in. x 2.08 in. (164 mm x 125 mm x 53 mm) excluding terminals and mounting clips

Weight

0.5 kg (1.1 lb)

Compliance

United States: cULus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal

Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive Declared as Electronic Independently mounted control, suitable for DIN rail mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

Table 2. LC-VAC110x-0
Specification Description

Product code numbers

LC-VAC110x-0 Verasys 18 point 240 V Application Controller 120/240 VAC with display

Supply voltage

120/240 VAC, 50/60 Hz, power supply Class 1 (North America), SELV (Europe)

Power consumption

20 VA maximum for LC-VAC110x-0

Note: VA rating does not include any power supplied to the peripheral devices connected to BOs or COs. This can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA, maximum.

Ambient conditions

Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% RH noncondensing; pollution degree 2

Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing.

Addressing

BACnet® MS/TP: Valid field controller device addresses 4–127

Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses.

N2: Valid field controller device addresses 1 to 255

Communications bus

BACnet® MS/TP, Modbus and N2 through RS-485:

  • 3-wire System Bus between the supervisory controller and field controller

  • 4-wire Sensor Bus between controller, network sensors, and other sensor and actuator devices, includes a lead to source 15 VDC supply power from controller to bus devices

  • 3-wire one modbus communication half-duplex, master RTU port.

Processor

RX631 Renesas® 32-bit microcontroller

Memory

16 MB flash memory and 8 MB RAM

Input and output capabilities

Five universal inputs: application-specific, three available modes (see application note for wiring diagrams and usage):

  • Voltage input: 0 VDC to 10 VDC

  • Current sense input: 4 mA to 20 mA

  • Resistive inputs and dry contact inputs

Four binary inputs: Defined as dry contact maintained

Three configurable outputs: application-specific, two available modes:

  • Analog Output: 0 VDC to 10 VDC, 10 mA

  • Triac Output: 24 VAC, 0.5 A, externally sourced powered.

One utility output power port: Ability to deliver 24 VAC

Four binary outputs (relays): Single-pole, single-throw. Dry contacts rated 240 VAC.

  • UL: 240 VAC, 5 A resistive, 1.9 LA/11.1LRA, D300 pilot duty, 70°C/158°F, 30,000 cycles

  • IEC: 240 VAC, 3 A resistive, 3 A inductive, Cos=0.6, -4°F to 158°F (-20°C to 70°C), 100,000 cycles.

Note: Reference all relay commons to the same pole of the supply circuit.

Two BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered

Note: Reference all triac commons to the same pole of the supply circuit.

Analog input/Analog output resolution and accuracy

Analog input: 12-bit resolution

Analog output: 15-bit resolution, +/- 200 mV accuracy in 0 to 10 VDC applications

Terminations

Input/output: Fixed spade terminals

Sensor, system and modbus: 4-wire and 3-wire pluggable screw terminal blocks

Sensor Bus tool port: RJ-12 6-pin modular jack

Mounting

Horizontal on a single 35 mm DIN rail mount is preferred, or screw mount on flat surface with three integral mounting clips on controller.

Mount the controller on a wall or DIN rail inside an enclosure (rated at least IP20).

Method to provide earthing (Grounding)

Functional earthing: Terminal W44

Housing

Enclosure material: Polycarbonate Lexan SABIC EXL9330

Dimensions (H x W x D)

7.48 in. x 4.92 in. x 2.28 in. (190 mm x 125 mm x 58 mm) excluding terminals and mounting clips

Weight

1.1 lb (0.5 kg)

Compliance

United States: cULus Listed, File E107041, CCN PAZC, UL 916, Energy Management FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is also in compliance with the essential

requirements and other relevant provisions of the EMC Directive and Low Voltage Directive

Declared as Electronic Independently mounted control, suitable for DIN rail mounting.

Intended to mount in remote panel. Type 1.C (Micro-interruption) for relays,

2,500 V rated impulse voltage. 125°C ball pressure test.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

Table 3. LC-VAC300x-0
Specification Description

Product code numbers

LC-VAC300x-0 Controller 24 V with display

Supply voltage

24 VAC, 20 VAC minimum/30 VAC maximum, 50/60 Hz, power supply class 2

(North America), SELV, Europe.

Power consumption

20 VA maximum

Note: VA rating does not include any power supplied to the peripheral devices connected to BOs or COs. This can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 60 VA, maximum.

Ambient conditions

Operating: -4°F to 158°F (-20°C to 70°C); 10% to 95% RH noncondensing;

pollution degree 2.

Storage: -40°F to 185°F (-40°C to 85°C); 5% to 95% RH noncondensing

Addressing

BACnet® MS/TP: Valid field controller device addresses 4–127

Device addresses 0–3 and 128–255 are reserved and not valid field controller addresses.

N2: Valid field controller device addresses 1 to 255

Communications bus

BACnet® MS/TP, Modbus and N2 through RS-485:

  • 3-wire System Bus between the supervisory controller and field controller addresses

  • 4-wire Sensor Bus between controller, network sensors and other sensor and actuator devices, includes a lead to source 15 VDC supply power from controller to bus devices

  • 3-wire one Modbus communication half-duplex, master RTU port

Processor

RX631 Renesas® 32-bit microcontroller

Memory

16 MB flash memory and 8 MB RAM

Input and output capabilities

Six Universal Inputs: application-specific, three available modes (see application note for wiring diagrams and usage):

  • Voltage input: 0 VDC to 10 VDC

  • Current sense input: 4 mA to 20 mA

  • Resistive inputs and dry contact inputs

12 Binary Inputs: Defined as dry contact maintained

Four Configurable Outputs: application-specific, two available modes:

  • Analog Output: 0 VDC to 10 VDC, 10 mA

  • Triac Output: 24 VAC, 0.5 A, externally sourced powered

One Utility Output Power Port (24~ OUT): Ability to deliver 24 VAC

Four BO relays: Single-pole, single-throw. Dry contacts rated 240 VAC

  • UL: 240 VAC 5A resistive, 1.9 LA/11.1LRA, D300 pilot duty, 158°F/70°C, 30,000 cycles

  • IEC: 240 VAC 3A resistive, 3A inductive, Cos=0.6, 4°F to 158°F (-20°C to 70°C), 100,000 cycles

One BO relay: Single-pole, double-throw, dry contacts rated 240 VAC

  • UL: 240 VAC 5A resistive, 1.9 LA/11.1LRA, D300 pilot duty, 158°F/70°C, 30,000 cycles

  • IEC: 240 VAC 3A Resistive, 3A inductive, Cos=0.6, -4°F to 158°F (-20°C to 70°C) 100,000 cycles

One PWM Output Port: 5 V, 12 V, 15 V selectable PWM output voltage, 10 mA maximum

continuous current, 100 Hz

Note: Reference all relay commons to the same pole of the supply circuit.

Four BO Triacs: Output: 24 VAC or 240 VAC, 0.5 A, externally powered

Note: Reference all triac commons to the same pole of the supply circuit.

Analog input/Analog output resolution and accuracy

Analog Input: 12-bit resolution

Analog Output: 15-bit resolution, +/- 200 mV accuracy in 0 VDC to 10 VDC applications

Terminations

Input/Output: Fixed spade terminals

Sensor/System/Modbus: 4-wire and 3-wire pluggable screw terminal blocks

Sensor Bus tool port: RJ-12 6-pin modular jack

Mounting

Horizontal on a single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller.

Mount the Verasys Controllers on a wall or DIN rail inside an enclosure, rated at least IP20.

Housing

Enclosure material: Polycarbonate LEXAN ® SABIC EXL9330

Dimensions (H x W x D)

8.66 in. x 4.92 in. x 2.28 in. (220 mm x 125 mm x 58 mm)

Weight

1.1 lb (0.5 kg)

Compliance

United States: cULus Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CRF47, Part 15, Subpart B, Class A

Canada: cULus Listed, File E107041, CNN PAZX7 CAN/CSA C22.2 No.205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is also in compliance with the essential requirements and other relevant provisions of the EMC Directive and Declared as Electronic Independently mounted control, suitable for DIN rain mounting. Intended to mount in remote panel. Type 1.C (Micro-interruption), 330 V rated impulse voltage. 125°C ball pressure test.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant