| Code number | Description |
|---|---|
|
LC-VAC1000-0 |
18 point 24 VAC Application Controller with no application loaded |
|
LC-VAC1001-0 |
18 point 24 VAC Application Controller with lighting controller application loaded |
|
LC-VAC1002-0 |
18 point 24 VAC Application Controller with input/output controller application loaded |
|
LC-VAC1100-0 |
18 point 240 VAC Application Controller with no application loaded |
|
LC-VAC3000-0 |
32 point 24 VAC Application Controller with no application loaded |
|
LC-VLP100-0 |
16in. x 20in. panel with LC-VAC1001-0 Controller, with 96 VA power supply |
|
LC-VLP110-0 |
24in. x 24in. panel with LC-VAC1001-0 Controller, with pilot relays, without contactors |
|
LC-VLP120-0 |
24in. x 36in. panel with LC-VAC1001-0 Controller, with pilot relays, with contactors |
|
LC-IOP200-0 |
16in. x 20in. panel with LC-VAC1002-0, with 96 VA power supply |