Description - Verasys - LIT-1901082 - LC-VAC1000-0 - LC-VLP100-0 - LC-VAC1001-0 - LC-VAC1002-0 - LC-IOP200-0 - LC-VAC1100-0 - LC-VAC3000-0 - LC-VLP110-0 - LC-VLP120-0 - Smart equipment controller - Verasys Application Controller

Verasys Application Controller (VAC) Catalog Page

Product
Controls > Smart Equipment Controls > Verasys Application Controller
Document type
Catalog Page
Document number
LIT-1901082
Revision date
02/10/2020
Product status
Active

Verasys Application Controllers are part of the SMART Equipment Controller family. Verasys Application Controllers run pre-engineered applications and provide the inputs and outputs required to monitor and control a wide variety of HVAC equipment.

Verasys Application Controllers operate on an RS-485 BACnet® MS/TP Bus as BACnet Advanced Application Controllers (B-AACs). The controllers integrate into Johnson Controls® and third-party BACnet systems.

Verasys Application Controllers include an integral real-time clock that enables the controllers to monitor and control schedules, calendars, and trends. The controllers can operate for extended periods of time as stand-alone controllers when they are disconnected from the system network.

Refer to the Verasys System Product Bulletin (LIT- 12012342) and controller application guides for more information about controllers that have applications loaded in them.

Figure 1. Verasys Application Controllers