Ordering information - Triatek - LIT-12013220 - Valve - Venturi Valve

Venturi Air Valve Product Bulletin

Brand
Triatek
Product name
Venturi Valve
Document type
Product Bulletin
Document number
LIT-12013220
Revision date
2024-02-01
Language
English
Table 1. Ordering guide
Feature Code letter or number and description Product code number example: VVN10HNFAFULU
Brand VV = Triatek VV
Ganged N = Not ganged

2 = Dual

3 = Triple

4 = Quad

6 = Hexa

F = Flanged

N
Size 08 = 8 in.

10 = 10 in.

12 = 12 in.

14 = 14 in.

10
Material A = Aluminium

H = Heresite

S = SS316

K = Kynar

H
Insulation N = No insulation

I = Insulated

N
Actuator CV = Constant volume

FA = Fast acting

SA = Special actuator

FA
Type P = Partially closed

F = Full shut-off

F
Airflow H = Horizontal

U = Upflow

D = Downflow

U
Pressure L = Low pressure 0.3 in. W.C. to 3 in. W.C.

M = Medium pressure 0.6 in. W.C. to 3 in. W.C.

L
Linearization module U = Universal Valve Module (UVM)

N = None (CV valves only)

C = Valve mounted CCM09090 room level controller
U
Note:
  • You cannot gang flanged valves together.
  • Contact Triatek Sales for Kynar valve requirements.
  • When you order constant volume (CV) valves, include the required flow volume. Specify CFM for this purpose.
  • Constant volume valves do not come with a UVM or any electronic components.
  • 14 in. valves are not available in full shut-off (Type = F) or SS316 (Material = S) at this time.
  • Low pressure (Pressure = L), full shutoff (Type = F) valves are not available in vertical upflow orientation (Airflow = U).
  • Vertical upflow (Airflow = U) low pressure (Pressure = L) valves maintain flow from 0.4 in. W.C. to 3 in. W.C.