| Performance data | Measurement |
|---|---|
| Calibrated Range | 1.6 Pa |
| Measurement Range | 1.6 Pa |
| Temperature Compensation | Yes |
| Resolution | 14 bits preset |
| Zero Point Accuracy | ±0.001 Pa |
| Span Accuracy | ±0.001 Pa |
| Zero Point Reliability | ±0.001 Pa |
| Span Repeatability | None (less than resolution) |
| Offset Shift Due to Temp Variation | <0.5% of reading per 10º C |
| Span Shift Due to Temp Variation | <0.1 Pa/year |
| Response Time | 4.6 ms typical |
Note: Product specifications are subject to change without notice.