Performance data | Measurement |
---|---|
Calibrated Range | 1.6 Pa |
Measurement Range | 1.6 Pa |
Temperature Compensation | Yes |
Resolution | 14 bits preset |
Zero Point Accuracy | ±0.001 Pa |
Span Accuracy | ±0.001 Pa |
Zero Point Reliability | ±0.001 Pa |
Span Repeatability | None (less than resolution) |
Offset Shift Due to Temp Variation | <0.5% of reading per 10º C |
Span Shift Due to Temp Variation | <0.1 Pa/year |
Response Time | 4.6 ms typical |
Note: Product specifications are subject to change without notice.