Features and benefits - Titus - LIT-12014050 - Valve - Venturi Valve
Titus Venturi Air Valve Product Bulletin
- Product
- Valves and Actuators > Valves > Venturi Valve
- Document number
- LIT-12014050
- Revision date
- 2024-02-01
- Medium or low pressure ratings
- Partially closed or full shut-off design
- Valves available in 8 in., 10 in., 12 in., and 14 in. (203 mm,
254 mm, 305 mm, and 355 mm) diameters
- Available with Heresite® coatings
- Kynar® coated valve options are available for special requirements
- Dependable design, without sensors in the air stream, which results in years
of reliable maintenance-free service
- Easy to install
- Available as a constant volume or with a fast acting smart
actuator
- Mechanically pressure independent in low and medium pressure
applications
- Factory calibrated airflow
- Field adjustable Universal Valve Module (UVM) configuration
tool
- Low pressure drop
- Gang together for increased flow
- Maintenance-free link with no sensors due to position based
CFM
- Calibration for vertical or horizontal positions