Features and benefits - Titus - LIT-12014050 - Valve - Venturi Valve

Titus Venturi Air Valve Product Bulletin

Product
Valves and Actuators > Valves > Venturi Valve
Document type
Product Bulletin
Document number
LIT-12014050
Revision date
2024-02-01
  • Medium or low pressure ratings
  • Partially closed or full shut-off design
  • Valves available in 8 in., 10 in., 12 in., and 14 in. (203 mm, 254 mm, 305 mm, and 355 mm) diameters
  • Available with Heresite® coatings
  • Kynar® coated valve options are available for special requirements
  • Dependable design, without sensors in the air stream, which results in years of reliable maintenance-free service
  • Easy to install
  • Available as a constant volume or with a fast acting smart actuator
  • Mechanically pressure independent in low and medium pressure applications
  • Factory calibrated airflow
  • Field adjustable Universal Valve Module (UVM) configuration tool
  • Low pressure drop
  • Gang together for increased flow
  • Maintenance-free link with no sensors due to position based CFM
  • Calibration for vertical or horizontal positions