The following figures and tables show the Constant Volume Venturi air valve, the Fast Actuated Venturi air valve, and the Venturi CCM valve controller and panel layout.
Figure 1. Constant Volume Venturi air valve
Callout | Description |
---|---|
1 |
Differential pressure pick-up fitting |
2 | Manual CFM adjustment |
3 | Differential pressure pick-up fitting |
4 | Teflon bearing |
5 | SS316 cone shaft |
6 | SS316 struts |
7 | Stainless steel spring |
8 | Cone assembly |
9 | Airflow direction |
Figure 2. Fast Actuated (FA) Venturi air
valve
Callout | Description |
---|---|
1 |
Differential pressure pick-up fitting |
2 | Linkage |
3 | Actuator |
4 | UVM1000 |
5 | Differential pressure pick-up fitting |
6 | Hall effect position sensor |
7 | Teflon bearings |
8 | SS316 cone shaft |
9 | SS316 struts |
The following table lists the components for the Venturi CCM panel. All dimensions are in height x width x depth.
Size | Ganged valves | Weight | Valve diameter | Valve length (A) | Valve height (B) | Collar width (C) | Collar width (D) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
lb | kg | lb | kg | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | ||
8 in. (203 mm) | 1 | 15 | 7 | 20 | 9 | 7.75 | 197 | 23 | 584 | 14 | 356 | N/A | |||
10 in. (254 mm) | 1 | 20 | 9 | 27 | 12 | 9.74 | 247 | 26 | 660 | 16 | 406 | N/A | |||
2 | 40 | 18 | 54 | 24 | N/A | N/A | 30 | 762 | 17 | 432 | 22.63 | 575 | 11.44 | 291 | |
3 | 60 | 27 | 81 | 37 | N/A | N/A | 30 | 762 | 17 | 432 | 33.75 | 857 | 11.44 | 291 | |
4 | 100 | 45 | 135 | 61 | N/A | N/A | 30 | 762 | 35 | 889 | 22.63 | 575 | 22.88 | 581 | |
6 | 140 | 64 | 189 | 86 | N/A | N/A | 30 | 762 | 35 | 889 | 33.75 | 857 | 22.88 | 581 | |
12 in. (305 mm) | 1 | 20 | 9 | 27 | 12 | 11.68 | 297 | 26.8 | 681 | 18 | 457 | N/A | |||
2 | 60 | 27 | 81 | 37 | N/A | N/A | 30.8 | 782 | 19 | 483 | 26.75 | 679 | 13.5 | 343 | |
3 | 80 | 36 | 108 | 49 | N/A | N/A | 30.8 | 782 | 19 | 483 | 40 | 1016 | 13.5 | 343 | |
4 | 100 | 45 | 135 | 61 | N/A | N/A | 30.8 | 782 | 38 | 965 | 26.75 | 679 | 27 | 686 | |
6 | 150 | 68 | 203 | 92 | N/A | N/A | 30.8 | 782 | 38 | 965 | 40 | 1016 | 27 | 686 | |
14 in. (356 mm) | 1 | 25 | 11 | N/A | 13.62 | 346 | 30 | 762 | 22 | 559 | N/A | ||||
2 | 50 | 23 | N/A | N/A | 34 | 864 | 24 | 610 | 32.15 | 817 | 16 | 406 | |||
3 | 75 | 34 | N/A | N/A | 34 | 864 | 24 | 610 | 48.3 | 1227 | 16 | 406 | |||
4 | 120 | 54 | N/A | N/A | 34 | 864 | 48 | 1219 | 32.15 | 817 | 32 | 813 | |||
6 | 160 | 73 | N/A | N/A | 34 | 864 | 48 | 1219 | 48.3 | 1227 | 32 | 813 |
Size | Ganged valves | Low pressure, minimum 0.3 in. W.C (inches of water column) | Medium pressure, minimum 0.6 in. W.C | ||||||
---|---|---|---|---|---|---|---|---|---|
Minimum flow | Maximum flow | Minimum flow | Maximum flow | ||||||
CFM | CMH | CFM | CMH | CFM | CMH | CFM | CMH | ||
8 in. (203 mm) | 1 | 35 | 59 | 500 | 850 | 35 | 59 | 700 | 1189 |
10 in. (254 mm) | 1 | 50 | 85 | 550 | 934 | 50 | 85 | 1000 | 1699 |
2 | 100 | 170 | 1100 | 1869 | 100 | 170 | 2000 | 3398 | |
3 | 150 | 255 | 1650 | 2803 | 150 | 255 | 3000 | 5097 | |
4 | 200 | 340 | 2200 | 3738 | 200 | 340 | 4000 | 6796 | |
6 | 300 | 510 | 3300 | 5607 | 300 | 510 | 6000 | 10,194 | |
12 in. (305 mm) | 1 | 90 | 153 | 1050 | 1784 | 90 | 153 | 1500 | 2549 |
2 | 180 | 306 | 2100 | 3568 | 180 | 306 | 3000 | 5097 | |
3 | 270 | 459 | 3150 | 5352 | 270 | 459 | 4500 | 7646 | |
4 | 360 | 612 | 4200 | 7136 | 360 | 612 | 6000 | 10,194 | |
6 | 540 | 917 | 6300 | 10,704 | 540 | 917 | 9000 | 15,291 | |
14 in. (356 mm) | 1 | 175 | 297 | 1400 | 2379 | 175 | 297 | 2100 | 3568 |
2 | 350 | 595 | 2800 | 4757 | 350 | 595 | 4200 | 7136 | |
3 | 525 | 892 | 4200 | 7136 | 525 | 892 | 6300 | 10,704 | |
4 | 700 | 1189 | 5600 | 9514 | 700 | 1189 | 8400 | 14,272 | |
6 | 1050 | 1784 | 8400 | 14,272 | 1050 | 1784 | 12,600 | 21,408 |
Size | Ganged valves | Low pressure, minimum 0.3 in. W.C | Medium pressure 0.6 in. W.C | ||||||
---|---|---|---|---|---|---|---|---|---|
Minimum flow | Maximum flow | Minimum flow | Maximum flow | ||||||
CFM | CMH | CFM | CMH | CFM | CMH | CFM | CMH | ||
8 in. (203 mm) | 1 | 0 | 0 | 400 | 680 | 0 | 0 | 600 | 1019 |
10 in. (254 mm) | 1 | 0 | 0 | 450 | 765 | 0 | 0 | 850 | 1444 |
2 | 0 | 0 | 900 | 1529 | 0 | 0 | 1700 | 2888 | |
3 | 0 | 0 | 1350 | 2294 | 0 | 0 | 2550 | 4332 | |
4 | 0 | 0 | 1800 | 3058 | 0 | 0 | 3400 | 5777 | |
6 | 0 | 0 | 2700 | 4587 | 0 | 0 | 5100 | 8665 | |
12 in. (305 mm) | 1 | 0 | 0 | 750 | 1274 | 0 | 0 | 1100 | 1869 |
2 | 0 | 0 | 1500 | 2549 | 0 | 0 | 2200 | 3738 | |
3 | 0 | 0 | 2250 | 3823 | 0 | 0 | 4400 | 7476 | |
4 | 0 | 0 | 3000 | 5097 | 0 | 0 | 8800 | 14,951 | |
6 | 0 | 0 | 4500 | 7646 | 0 | 0 | 17,600 | 29,903 |