Figure 1. Factory wiring of the Venturi Air Valve with the UVM1000 and
actuator
Callout | Description |
---|---|
1 | DP-S is optional. |
2 | DP8 engages the RS485 terminating resistor. Only one DP8 per loop is active. |
3 | To also connect the valve with the UVM configuration, you need a RS-485 to USB cable. Sold separately. Part Number: UVM-CABLE |
Figure 2. UVM summing wiring diagram
Call out | Child valve | Hardware address | Software address |
---|---|---|---|
A | 1 | 0 | 16 |
B | 2 | 1 | 17 |
C | 3 | 2 | 18 |
D | 4 | 3 | 19 |
E | 5 | 4 | 20 |
F | 6 | 5 | 21 |
G | 7 | 6 | 22 |
H | 8 | 7 | 23 |
I | 9 | 8 | 24 |
J | 10 | 9 | 25 |
K | 11 | 10 | 26 |
L | 12 | 11 | 27 |
M | 13 | 12 | 28 |
N | 14 | 13 | 29 |
O | 15 | 14 | 30 |
Switch module address | Parent valve | Child valve | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | ||
1 | On | Off | On | Off | On | Off | On | Off | On | Off | On | Off | On | Off | On | Off |
2 | On | Off | Off | On | On | Off | Off | On | On | Off | Off | On | On | Off | Off | On |
3 | On | Off | Off | Off | Off | On | On | On | On | Off | Off | Off | Off | On | On | On |
4 | On | Off | Off | Off | Off | Off | Off | Off | Off | On | On | On | On | On | On | On |
5 | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off |
6 | On | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off |
7 | On | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off |
8 | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off | Off |