Mechanical specifications - Titus - LIT-12014051 - Valve - Venturi Valve

Titus Venturi Air Valve Installation Guide

Brand
Titus
Product name
Venturi Valve
Document type
Installation Guide
Document number
LIT-12014051
Revision date
2023-04-05
Language
English
Table 1. Mechanical specifications
Mechanical feature Specification
Torque 50 inlb. or 5.6 Nm. at rated voltage
Angle of rotation Mechanically adjustable from 0° to 90°
Direction of rotation Clockwise and counterclockwise
Stroke time Approximately 22ms per degree of rotation
Typical control 10° to 30° stroke
Shipping weight Approximately 3 lb or 1.4 kilos enclosure
Electronics UL recognized QMFZ2 fire rated 94V-0
Gear train Die cast zinc with a steel base