Environmental specifications - Titus - LIT-12014051 - Valve - Venturi Valve

Titus Venturi Air Valve Installation Guide

Brand
Titus
Product name
Venturi Valve
Document type
Installation Guide
Document number
LIT-12014051
Revision date
2023-04-05
Language
English
Table 1. Environmental specifications
Environmental feature Specification
Ambient temperature 0°F or -18°C to 140°F or 60°C