Electrical specifications - Titus - LIT-12014051 - Valve - Venturi Valve

Titus Venturi Air Valve Installation Guide

Brand
Titus
Product name
Venturi Valve
Document type
Installation Guide
Document number
LIT-12014051
Revision date
2023-04-05
Language
English
Table 1. Electrical specifications
Electrical feature Specification
Power supply 22 VAC to 26 VAC or 28 VDC to 32 VDC
Maximum power consumption 20 VA at 25 VAC
Wire size 18 AWG minimum
Electrical connections One 0.63 in. or 15.9 mm knock out

One 0.88 in. or 22.2 mm knock out screw terminals

Feedback signal 4 mA to 20 mA output

2 VDC to 10 VDC switch selectable

Control signal 2 VDC to 10 VDC

4 mA to 20 mA switch selectable

Zero and span adjustable