TC Series Refrigeration Controller technical specifications - PENN Controls - LIT-12013344 - TC3221 - TC3222 - TC3223 - TC3224N9R - TC3B21 - TC3B22 - TC3B23 - TC3X21 - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - TC Series Panel-Mount Refrigeration Controller

Penn TC Series Refrigeration and Defrost Controller Product Bulletin

brand
PENN Controls
prodname
TC Series Panel-Mount Refrigeration Controller
doctype
Product Bulletin
docnumber
LIT-12013344
revised_modified
2020-09-01
Table 1. TC Series models
Specification Description
Purpose of the control device Function controller
Construction of the control device Built-in electronic device
Container Black, self-extinguishing
Category of heat and fire resistance D
Mounting methods for the control device Fits a panel, snap-in brackets provided
Degree of protection provided by the covering IP65 (front)
Connection method Fixed screw terminal blocks for wires up to 2.5 mm2
Maximum length for power supply, input and output cables 10 m (32.8 ft)
Operating temperature From 0°C to 55°C (from 32°F to 131°F)
Storage temperature From -25°C to 70°C (from -13°F to 158°F)
Operating humidity Relative humidity without condensate from 10% to 90%
Pollution status of the control device 2
Compliance

North America:

United States: cURus Recognized; File SA32187 CCN SDFY2; FCC Compliant to CFR47, Part 15, Subpart B, Class A limits

Canada: cURus Recognized; File SA32187 CCN SDFY8; Industry Canada (IC) compliant to Canadian ICES-003, Class A limits

Europe:

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Low Voltage Directive, and RoHS Directive

Power supply N5 models 115 VAC (+10% -15%), 50/60 Hz (±3 Hz), maximum 2 VA
N7 models 230 VAC (+10% -15%), 50/60 Hz (±3 Hz), maximum 2 VA
N9 models 115 VAC to 230 VAC (+10% -15%), 50/60 Hz (±3 Hz), maximum 3.2 VA
Grounding methods for the control device None
Rated impulse-withstand voltage 4 KV
Over-voltage category III
Software class and structure A
Analog inputs 1 for NTC cabinet probes
NTC probes Sensor type ß3435 (10 KW @ 25°C, 77°F)
Measurement field From -40°C to 105°C (from -40°F to 221°F)
Resolution 0.1°C (1.0°F)
Dry contact Contact type 5 VDC, 1.5 mA
Power supply None
Protection None
PWM signal output Power supply 12 VDC (+16%, -12%), 20 mA maximum
Frequency 0 Hz to 150 Hz
Protection None
Type 1 or Type 2 actions Type 1
Additional features of Type 1 or Type 2 actions C
Displays 3 digits custom display, with function icons
Table 2. TC Series accessory TC3KEY
Specification Description
Container Black, self-extinguishing
Category of heat and fire resistance D
Measurements: 33.0 mm x 73.5 mm x 13.0 mm (1 5/16 in. x 2 7/8 in. x 1/2 in.)
Degree of protection provided by the covering IP00
Connection method:
Clamp connector Female Micro-B USB connector
Operating temperature From 0°C to 55°C (from 32°F to 131°F)
Storage temperature From -25°C to 70°C (from -13°F to 158°F)
Operating humidity Relative humidity without condensate from 10% to 90%
Compliance

North America:

United States: cURus Recognized; File SA32187 CCN SDFY2; FCC Compliant to CFR47, Part 15, Subpart B, Class A limits

Canada: cURus Recognized; File SA32187 CCN SDFY8; Industry Canada (IC) compliant to Canadian ICES-003, Class A limits

Europe:

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Low Voltage Directive, and RoHS Directive

Power supply USB power supply
Software class and structure A
Displays Upload/download status LED
Table 3. TC Series accessories TCIF22TSX and TCIF23TSX
Specification Description
Container Black, self-extinguishing
Category of heat and fire resistance D
Measurements 176.0 mm x 30.0 mm x 25.0 mm (6 15/16 in. x 1 3/16 in. x 1 in.)
Mounting methods for the control device On rigid support, with cable tie (not provided)
Degree of protection provided by the covering IP00
Connection method: Pico-Blade connector
Fixed screw terminal block for wires up to 2.5 mm² (14 AWG)
Maximum permitted length for connection cables

RS485 Modbus port: 1,000 m (328 ft)

Operating temperature From 0°C to 55°C (from 32°F to 131°F)
Storage temperature From -25°C to 70°C (from -13°F to 158°F)
Operating humidity Relative humidity without condensate from 5% to 95%

Compliance

Europe:

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive

Power supply The device is powered by the TTL Modbus port of the controller
Software class and structure A
Displays TTL Modbus and RS485 Modbus communication status LED
Communications ports: 1 TTL Modbus subordinate port
1 RS485 Modbus subordinate port
TC Series accessory TCIF23TSX only
Clock Secondary lithium battery
Clock drift Less than 60 seconds per month at 25°C (77°F)
Clock battery autonomy in the absence of a power supply Over 6 months at 25°C (77°F)
Clock battery charging time 24 hours, battery charged by the power supply of the device