Wiring guidelines - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - Romutec - 4.04

JDB8410-1 Input/Output Module Installation Guide

Brand
Romutec
Product name
Romutec
Document type
Installation Guide
Document number
LIT-12014235
Version
4.04
Revision date
2023-04-26
Product status
Active
Language
English
Table 1. Wire gauge and length guidelines
Guidelines Cable size Maximum length Assumptions
A 1.5 mm2 (16 AWG) 457.2 m (1500 ft) 100 mV maximum voltage drop
1.0 mm2 (17 AWG) 304.8 m (1000 ft)
0.75 mm2 (18 AWG) 228.6 m (750 ft)
0.5 mm2 (20 AWG) 152.4 m (500 ft)
0.35 mm2 (22 AWG) 106.7 m (350 ft)