Connecting the JDB8420 or the JDB8440 modules to the JDB8410-1 module - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - JDB8410-1 Input/Output Module - 4.04
JDB8410-1 Input/Output Module Installation Guide
- Product
- Document number
- LIT-12014235
- Version
- 4.04
- Revision date
- 2023-03-23
Procedure
-
Use the available USB cable of type A-B, 3 m or 5 m for JDB8420
and 0.1 m for JDB8440 to connect the modules.
-
If there are more I/O modules and front panels mounted, ensure
that you connect the correct ones.
-
Ensure that the end of the USB cable plugged to the front panel
is firmly in place and free from any tension.