Technical specifications - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - Romutec - 4.04

JDB8410-1 Input/Output Module Installation Guide

Brand
Romutec
Product name
Romutec
Document type
Installation Guide
Document number
LIT-12014235
Version
4.04
Revision date
2023-04-26
Product status
Active
Language
English

Table 1. JDB8410-1 I/O module technical specifications
Technical specifications Description
Product code number JDB8410-1 Input/Output Module
Supply voltage 24 VAC ± 10% at 50 or 60 Hz
Power consumption 12 VA maximum including front panel load
Terminations

Spring-type terminals for I/Os, power supply and MS/TP bus

USB type A for the connection of an optional front panel JDB8420 or JDB8440

Device addressing DIP switch set (128-254). Addresses 0 to 127, 255 are reserved
Communications bus BACnet® MS/TP, 4-wire SA bus (only 3 wires used)
Mounting 35 mm (1.4 in.) DIN rail
Dimensions H x W x D

116 mm x 32 mm x 166 mm (4.6 in. x 1.3 in. x 6.5 in.)

Minimum space for mounting: 210 mm x 40 mm x 180 mm (8.3 in. x 1.6 in. x 7.1 in.)

Housing

Plastic housing, plastic material: PA6.6 25% GF

Protection: IP20 (IEC529)

Weight JDB8410-1: 0.240 kg (0.53 lb)
Table 2. JDB8420 front panel device
Technical specifications Description
Product code number JDB8420 front panel for JDB8410-1
Supply voltage 5 VDC ± 5%, provided by the JDB8410-1 I/O module through USB
Power consumption 1 VA maximum, provided by JDB8410-1 I/O module
Terminations USB type B for the connection to the JDB8410-1 I/O module
Mounting Considered for 19 in. rack, for example, RTR4084S
Dimensions H x W x D

129 mm x 40.5 mm x 43 mm (5.1 in. x 1.6 in. x 1.7 in.)

Minimum space for mounting: 135 mm x 42 mm x 90 mm (5.3 in. x 1.7 in. x 3.6 in.)

Housing

Plastic housing, material: ABS + Polycarbonate UL94 5VB

Protection: IP20 (IEC529) in conjunction with 19 in. rack RTR4084S: IP54

Weight JDB8420: 0.105 kg (0.23 lb)
Table 3. JDB8440 rail-mounted device
Technical specifications Description
Product code number JDB8440 rail-mounted control panel for JDB8410-1
Supply voltage 5 VDC ± 5%, provided by the JDB8410-1 I/O module through USB
Power consumption 1 VA maximum, provided by JDB8410-1 I/O module
Terminations USB type B for the connection to the JDB8410-1 I/O module
Mounting 35 mm (1.4 in.) DIN rail
Dimensions H x W x D

116 mm x 32 mm x 166 mm (4.6 in. x 1.3 in. x 6.5 in.)

Minimum space for mounting: 210 mm x 40 mm x 180 mm (8.3 in. x 1.6 in. x 7.1 in.)

Housing

Plastic housing, plastic material: PA6.6 25% GF

Protection: IP20 (IEC529)

Weight JDB8440: 0.135 kg (0.30 lb)
Table 4. General specifications
General specifications Description
Ambient operating conditions 0°C to 50°C (32°F to 122°F), 10% to 90% RH non-condensing
Ambient storage conditions 0°C to 70°C (32°F to 158°F), 10% to 90% RH non-condensing

Standards compliance

CE Directive 2014/30/EU

CE Directive 2014/35/EU

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Romutec office. Romutec GmbH shall not be liable for damages resulting from misapplication or misuse of its products.

Latest information and firmware updates will be available on the Romutec website http://www.romutec.de/