Ordering information - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - Romutec - 4.04

JDB8410-1 Input/Output Module Installation Guide

Brand
Romutec
Product name
Romutec
Document type
Installation Guide
Document number
LIT-12014235
Version
4.04
Revision date
2023-04-26
Product status
Active
Language
English
Table 1. JDB8410-1 ordering information
Part number Product Description
00003073 JDB8410-1

Rail-mounted I/O module

00002738 JDB8420 Front panel device applicable to JDB8410-1
00003074 JDB8430-1 Combination of JDB8410-1 and JDB8420 (includes USB cable 3.0 m)
00002814 JDB8440 Rail-mounted device applicable to JDB8410-1
00002815 JDB8450 Combination of JDB8410-1 and JDB8440 (includes USB cable 0.1 m)
00003179 JCB0010 Replacement terminal kit for Romutec JABxx10 and JDBxx10 modules
00002747 USB-A-B-3m Combination of JDB8410-1 and JDB8440 (includes USB cable 0.1 m)
00002748 USB-A-B-5m USB cable A-B type, 5.0 m
00002809 USB-A-B-10cm USB cable A-B type, 0.1 m
10002620 JD-Jumper Three-pole jumper, needed to code the LED color to orange