Mounting the JDB8410-1 and JDB8440 modules on a DIN rail - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - Romutec - 4.04

JDB8410-1 Input/Output Module Installation Guide

Brand
Romutec
Product name
Romutec
Document type
Installation Guide
Document number
LIT-12014235
Version
4.04
Revision date
2023-04-26
Product status
Active
Language
English

Procedure

  1. Securely mount a 45 mm (1.8 in.) or longer section of DIN rail horizontally and centered in your chosen mounting location. Provide enough space for cable and wire connections: a minimum of 50 mm (2 in.) above and below the module for a total height of approximately 200 mm (8 in.).
  2. Hang the JDB8410-1 and JDB8440 modules by the DIN rail hook on the top track of the DIN rail, and position the module DIN rail channel securely against the tracks of the DIN rail.
  3. Click the bottom mounting clip into place to fix the JDB module securely on the DIN rail.
  4. To remove a module from the DIN rail, pull the bottom DIN clip carefully down to the extended position and lift the module off the DIN rail.