Materials and special tools - Romutec - LIT-12014235 - JDB8410-1 - Manual and Installation Instructions - JDB8410-1 Input/Output Module - 4.04
JDB8410-1 Input/Output Module Installation Guide
- Product
- Document type
- Installation Guide
- Document number
- LIT-12014235
- Version
- 4.04
- Revision date
- 2023-03-23
- One 45 mm (1.8 in.) or longer piece of DIN rail and hardware to mount the DIN
rail
- A small straight blade screwdriver to secure the wires in the terminal
blocks
- A straight blade screwdriver to loosen the device from the DIN rail