About this task
Important: If using two input devices, both devices must be identical. Do
not use input devices with different ranges and operating characteristics.
Low-voltage wiring terminals are located underneath the front cover. See Figure 1 and Table 1.
Figure 1. VFD68Bxx and VFD68Cxx Drives Low-Voltage Connections

Terminal Label | Signal Type | Description1 |
---|---|---|
10 | +5VDC | Provides + 5 VDC supply for P499R transducers (15 mA maximum) |
2 | Analog Input | Analog Input 1 (AI1) accepts 0–5 V or 0–10 V DC analog input signals |
5 | Analog Common | Common for analog inputs |
4 | Analog Input | Analog Input 2 (AI2) accepts 0–5 V, 0–10 V, or 4–20 mA analog input signals |
AM | Analog Output | Provides a 0–10 VDC analog output signal corresponding to output frequency |
RUN | Open Collector Transistor Output | VFD Running - Switched low (transistor conducts) when the VFD output frequency is higher than the start frequency (the motor is running). Switched high (transistor is off) when the motor is off. |
SE | Open Collector Common | Common for RUN terminal |
SO | Open Collector Transistor Output | Safety Stop Output |
S1 | Safety Stop Input | Terminals S1 and S2 must connect to terminal SC or the VFD shuts off. |
S2 | Safety Stop Input | Terminals S1 and S2 must connect to terminal SC or the VFD shuts off. |
SC | Safety Stop Common | Common for S0, S1, and S2 terminals |
SD | Common | Common for + 24 VDC Supply and contact inputs (using Sink logic - default setting) |
RL | Contact Input | Run Low Speed |
RM | Contact Input | Run Medium Speed |
RH | Contact Input | Run High Speed |
SD | Common | Common for + 24 VDC Supply and contact inputs (when using Sink logic - default setting) |
PC | +24 VDC | Provides + 24 VDC excitation voltage, 100 mA maximum. Use for P499A or P499V transducers. |
STF | Contact Input | Forward rotation. Connect STF to SD terminal (common) to enable VFD to rotate forward. |
STR | Contact Input | Reverse rotation (used to reverse motor rotation) |
A | Relay Output (N.O.) | During normal operation, relay contacts A and C are open. (maximum alarm load: 230 VAC, 0.3 A or 30 VDC, 0.3 A) |
B | Relay Output (N.C.) | During normal operation, relay contacts B and C are connected. (maximum alarm load: 230 VAC, 0.3 A or 30 VDC, 0.3 A) |
C | Relay Output (C) | Relay output common |
To connect the input signal devices:
Procedure
1 Gray cells indicate a terminal that is typically not used in
condenser fan speed control applications. Terminal RL (Run Low
Speed) corresponds to P. 6; Terminal RM (Run Medium Speed)
corresponds to P. 5; Terminal RH (Run High Speed) corresponds to
P. 4. When one of these terminals is connected to SD (common)
the VFD runs at the speed shown in the corresponding parameter.
Terminal STR (reverse rotation) is disabled by P. 78 setting =
1. This terminal is not useful for condenser fan speed control
applications. Terminals A, B, and C are connected to relay
contacts that activate when a fault has occurred and the VFD
output has stopped.